(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Polycarbonate Jar

Polycarbonate Jar
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Specifications of 1-7403-04

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Capacity
    1L
  • Specifications
    Wide-mouthed
  • Height(mm)
    200
  • Body Diameter(φ mm)
    φ100
  • Bore Diameter(φ mm)
    φ45
  • Manufacturer Product Name
    Polycarbonate bottle 1,000 ml, wide opening
  • Material
    Main Body / PC (Polycarbonate), Cap and Inner Plug / PE (Polyethylene)
  • Features
    The product is a sample bottle with the contents easily visible and can also be autoclaved (base unit only).
  • Quantity
    1 pc.
Part Number
1-7403-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

382,151 VND

305,721 VND

1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Capacity
    1L
  • Specifications
    Wide-mouthed
  • Height(mm)
    200
  • Body Diameter(φ mm)
    φ100
  • Bore Diameter(φ mm)
    φ45
  • Manufacturer Product Name
    Polycarbonate bottle 1,000 ml, wide opening
  • Material
    Main Body / PC (Polycarbonate), Cap and Inner Plug / PE (Polyethylene)
  • Features
    The product is a sample bottle with the contents easily visible and can also be autoclaved (base unit only).
  • Quantity
    1 pc.

Product Description

The product is a sample bottle with the contents easily visible and can also be autoclaved (base unit only).

Specifications of 1-7403-04

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Capacity
    1L
  • Specifications
    Wide-mouthed
  • Height(mm)
    200
  • Body Diameter(φ mm)
    φ100
  • Bore Diameter(φ mm)
    φ45
  • Manufacturer Product Name
    Polycarbonate bottle 1,000 ml, wide opening
  • Material
    Main Body / PC (Polycarbonate), Cap and Inner Plug / PE (Polyethylene)
  • Features
    The product is a sample bottle with the contents easily visible and can also be autoclaved (base unit only).
  • Quantity
    1 pc.
Part Number
1-7403-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

382,151 VND

305,721 VND

1 Piece(s) Same day 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1