(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Handy Flat Square Bottle

Handy Flat Square Bottle
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-2169-01

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    10L
  • Specifications
    With Valve
  • Size(mm)
    345X172X280
  • Mouth Inner Diam.(φ mm)
    φ96
  • Manufacturer Product Name
    Portable Flat Bottle with Valve
  • JAN Code
    4562470250898
  • Material
    Main Body, Cap, Stop Valve: HDPE (High-Density Polyethylene), Internal Stopper: LDPE (Low Density Polyethylene), Gasket: Natural Rubber
  • Valve Tip Size(φ mm)
    Inside diameter/12.5, outside diameter/14.5
  • Footnotes
    Not marked with a scale. Price per unit.
  • Quantity
    1 pc.
Part Number
1-2169-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

933,330 VND

746,664 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    10L
  • Specifications
    With Valve
  • Size(mm)
    345X172X280
  • Mouth Inner Diam.(φ mm)
    φ96
  • Manufacturer Product Name
    Portable Flat Bottle with Valve
  • JAN Code
    4562470250898
  • Material
    Main Body, Cap, Stop Valve: HDPE (High-Density Polyethylene), Internal Stopper: LDPE (Low Density Polyethylene), Gasket: Natural Rubber
  • Valve Tip Size(φ mm)
    Inside diameter/12.5, outside diameter/14.5
  • Footnotes
    Not marked with a scale. Price per unit.
  • Quantity
    1 pc.

Product Description

Rectangular handbag type made of HDPE (high density polyethylene).
Capacity (L): 10
Specifications: With stopcock

Specifications of 1-2169-01

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Capacity
    10L
  • Specifications
    With Valve
  • Size(mm)
    345X172X280
  • Mouth Inner Diam.(φ mm)
    φ96
  • Manufacturer Product Name
    Portable Flat Bottle with Valve
  • JAN Code
    4562470250898
  • Material
    Main Body, Cap, Stop Valve: HDPE (High-Density Polyethylene), Internal Stopper: LDPE (Low Density Polyethylene), Gasket: Natural Rubber
  • Valve Tip Size(φ mm)
    Inside diameter/12.5, outside diameter/14.5
  • Footnotes
    Not marked with a scale. Price per unit.
  • Quantity
    1 pc.
Part Number
1-2169-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Quantity

933,330 VND

746,664 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1