(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint Drainboard

Joint Drainboard
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    87,617 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9-115-01 SALE
9-115-03 SALE
9-115-04 SALE
9-115-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Width
(mm)
Detailed sizes
(mm)
Product name Weight
(g)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

1,971,378 VND

1,577,102 VND

1 Piece(s) 9 Day(s) 600 450 450X600X25 Joint drainboard, blue 1 Sheet Approx. 1,700 (Approx. 6.3 kg per m2) Joint Drainboard 600-0010 600-0010 4964079023369 1 pc.

87,617 VND

70,094 VND

1 Piece(s) 9 Day(s) 75 75 75X75X25 Edge Portion (Corner) Blue - Joint Drainboard 600-0120 600-0120 4964079023482 1 pc.

138,727 VND

110,982 VND

1 Piece(s) 9 Day(s) 150 75 75X150X25 Edge Portion (+) Blue - Joint Drainboard 600-0100 600-0100 4964079023406 1 pc.

138,727 VND

110,982 VND

1 Piece(s) 9 Day(s) 150 75 75X150X25 Edge Portion (-) Blue - Joint Drainboard 600-0110 600-0110 4964079023413 1 pc.

Basic Specifications

  • Product Type
    Drain Board
  • Shape
    Joint type
  • Collar
    Blue
  • Material
    Recycled Special PE (Polyethylene)
  • Flameproof authorization number
    E.O.010247
  • Features
    Joints can be easily assembled just by matching the concave and convex parts. Non-slip processing on the surface. Ends (optional) can be attached to remove gaps for smooth transport with carts.
  • Amount Of Content
    1 pc.

Product Description

Assembly is easily done by simply aligning the indent and protrusion of the joints. The surface is given a non-slip finish. Attaching an edge (optional) removes the level difference, allowing for smooth transport using a trolley.

Part Number
9-115-01 SALE
9-115-03 SALE
9-115-04 SALE
9-115-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Width
(mm)
Detailed sizes
(mm)
Product name Weight
(g)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

1,971,378 VND

1,577,102 VND

1 Piece(s) 9 Day(s) 600 450 450X600X25 Joint drainboard, blue 1 Sheet Approx. 1,700 (Approx. 6.3 kg per m2) Joint Drainboard 600-0010 600-0010 4964079023369 1 pc.

87,617 VND

70,094 VND

1 Piece(s) 9 Day(s) 75 75 75X75X25 Edge Portion (Corner) Blue - Joint Drainboard 600-0120 600-0120 4964079023482 1 pc.

138,727 VND

110,982 VND

1 Piece(s) 9 Day(s) 150 75 75X150X25 Edge Portion (+) Blue - Joint Drainboard 600-0100 600-0100 4964079023406 1 pc.

138,727 VND

110,982 VND

1 Piece(s) 9 Day(s) 150 75 75X150X25 Edge Portion (-) Blue - Joint Drainboard 600-0110 600-0110 4964079023413 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1