(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EP Drain Board

EP Drain Board
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    1,851,311 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-9264-01 SALE
1-9264-02 SALE
1-9264-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Weight
(g)
Manufacturer Product Name Manufacturer Model Number JAN Code Material Amount Of Content

1,851,311 VND

1,481,049 VND

1 Piece(s) 9 Day(s) 610 EP Drainboard 960 soft 960 Soft 4983049790124 EPP20x 1 pc.

2,596,053 VND

2,076,842 VND

1 Piece(s) 9 Day(s) 950 EP Drainboard 960 hard 960 Hard 4983049799653 EPP15x 1 pc.

3,689,235 VND

2,951,388 VND

1 Piece(s) 9 Day(s) 855 EP Drainboard 960 conductive 960 Conductive 4983049799615 EPP15x 1 pc.

Basic Specifications

  • Product Type
    Drain Board
  • Length(mm)
    890
  • Width(mm)
    600
  • Shape
    Joint type
  • Detailed sizes(mm)
    600X890X33
  • Features
    Joint type enabling stable installment without horizontal misalignment. The surface is arched and features excellent water drain ability. Can be easily cut with a knife and freely laid out.
  • Amount Of Content
    1 pc.

Product Description

Joint type that enables stable installation without lateral runout. The surface is arched and features excellent water drainage. Can be easily cut with a box cutter, etc., and can be freely laid out.

Part Number
1-9264-01 SALE
1-9264-02 SALE
1-9264-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Weight
(g)
Manufacturer Product Name Manufacturer Model Number JAN Code Material Amount Of Content

1,851,311 VND

1,481,049 VND

1 Piece(s) 9 Day(s) 610 EP Drainboard 960 soft 960 Soft 4983049790124 EPP20x 1 pc.

2,596,053 VND

2,076,842 VND

1 Piece(s) 9 Day(s) 950 EP Drainboard 960 hard 960 Hard 4983049799653 EPP15x 1 pc.

3,689,235 VND

2,951,388 VND

1 Piece(s) 9 Day(s) 855 EP Drainboard 960 conductive 960 Conductive 4983049799615 EPP15x 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1