(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Bottle brush with handle

Bottle brush with handle
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    565,453 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-8925-01 SALE
2-8925-02 SALE
2-8925-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Manufacturer Product Name Part Number Amount Of Content

565,453 VND

452,362 VND

1 Piece(s) 9 Day(s) Blue Bottle brush with handle, medium, blue Medium, blue 1 pc.

565,453 VND

452,362 VND

1 Piece(s) 9 Day(s) Pink Bottle brush with handle, medium, pink Medium, pink 1 pc.

565,453 VND

452,362 VND

1 Piece(s) 9 Day(s) Green Bottle brush with handle, medium, green Medium, green 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Size(mm)
    φ90×460
  • Hair length(mm)
    90
  • Brush Material
    PP (Polypropylene)
  • Handle material
    PP (Polypropylene)
  • Rad Material
    Stainless wire (SUS304)
  • Features(mm)
    It is possible to classify by color according to the application. Even if a hair falls, it is easy to find, and suitable for countermeasures against contamination.
  • Amount Of Content
    1 pc.

Product Description

Comes in various colors that can be applied for different uses. Even if a hair falls, it is easy to find: suitable for countermeasures against contamination.

Part Number
2-8925-01 SALE
2-8925-02 SALE
2-8925-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Manufacturer Product Name Part Number Amount Of Content

565,453 VND

452,362 VND

1 Piece(s) 9 Day(s) Blue Bottle brush with handle, medium, blue Medium, blue 1 pc.

565,453 VND

452,362 VND

1 Piece(s) 9 Day(s) Pink Bottle brush with handle, medium, pink Medium, pink 1 pc.

565,453 VND

452,362 VND

1 Piece(s) 9 Day(s) Green Bottle brush with handle, medium, green Medium, green 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1