(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Automatic Punch Replacement Tip

Carbide Automatic Punch Replacement Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      258,936VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Replacement tip for carbide automatic punch made by Trusco Nakayama

Features

●An auto return type that doesn't need a hammer.
●Possible to adjust the strength of the driving force.

Specification

●Hardness: HRA87

Materials

●Tip: Carbide tip (G5)
Part Number
TAP-L-SAKI
TAP-M-SAKI
TAP-S-SAKI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAbstract JAN Code Trusco Code Mass
(g)

500,848 VND

1 Piece(s) 6 Day(s) or more Spare Tip for TAP-L4989999256642441-930815

414,376 VND

1 Piece(s) 9 Day(s) Spare Tip for TAP-M4989999256628441-92866

258,936 VND

1 Piece(s) 9 Day(s) Spare Tip for TAP-S4989999256604441-92603

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Replacement Tip