(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Diamond cup wheel has a high density of diamond abrasive grains and demonstrates excellent workability during chamfering, such as grinding concrete blocks, bricks, tiles, stones, and refractory furnace materials for various construction work.
Part Number |
---|
CS4 |
CSE4 |
CSP4 |
CSP5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (mm) | Hole Diameter (mm) | Details Type | Mass (g) | JAN Code | Applicable Work Material | Features 1 |
---|---|---|---|---|---|---|---|---|---|---|---|
4,739,114 VND | 1 Piece(s) | 9 Day(s) | 98 | 15 | For Rough Finish / Top Grade Type | 270 | 4963202-017138 | Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces | High class product, excellent in balance of sharpness and life. For stone, concrete block, fire-resistant brick. Use it for rough finish. | ||
2,350,919 VND | 1 Piece(s) | 9 Day(s) | 98 | 15 | For Rough Finish / Standard Type | 230 | 4963202-044042 | - | A new type with excellent cost performance. For chamfering of concrete, block, brick, mortar, slate, stone, etc., and for grinding processing. | ||
3,804,389 VND | 1 Piece(s) | 9 Day(s) | 98 | 15 | For Rough Finish / Generic and Long-Lasting Type | 270 | 4963202-021876 | Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces | General purpose, lifespan focus type optimal for general building materials. For concrete, blocks, brick, mortar, slate, artificial stone, etc. Please use for rough finishing. | ||
6,071,150 VND | 1 Piece(s) | 9 Day(s) | 125 | 22 | For Rough Finish / Generic and Long-Lasting Type | 450 | 4963202-021951 | Plain concrete, U-shaped groove, Hume pipes, Marble (including artificial), Red bricks, Fireproof bricks (soft), Polished color plates, Alumina concrete bricks, Mortar, Blocks, Bush hammered granite blocks, Natural cobblestone gravel paint, Interlocking, Tile, Asphalt road surfaces, Concrete road surfaces | General purpose, lifespan focus type optimal for general building materials. For concrete, blocks, brick, mortar, slate, artificial stone, etc. Please use for rough finishing. |
Loading...Tải…
Product Type | Diamond cutter | Wheel Type | Segment Type | Specifications | Dry Type |
---|---|---|---|---|---|
Application | For concrete, mortar / Stone Material / Tile | Blade thickness(mm) | 4.5 |