(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wire Stripper Blade For No.3000

Wire Stripper Blade For No.3000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    271,259 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WB001
WB002
WB003
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Compatible Model JAN Code Application

286,667 VND

1 Piece(s) 9 Day(s) 3000A 4907587014412 For Single Wire

271,259 VND

1 Piece(s) 9 Day(s) 3000B 4907587014429 For Single Wire

286,667 VND

1 Piece(s) 9 Day(s) 3000C 4907587014436 For Strand Wire

Basic Specifications

  • Features
    No.3000 blade (replacement blade). With almost perfect-circle blade shape, it boasts sharpness over any amount of time due to minimal wear. Replacement for large-volume terminal processing.

Product Description

Spare blade for No.3000 wire cutter.
[Features]
· Highly compatible, mountable on any main unit.
· Blade edging with an almost perfect circle shape.
· It boasts long-lasting sharpness due to minimal wear.
[Applications]
· For electrical appliances like televisions and radios.
· For electrical work, electrical circuits of automobiles, wiring of telegraphy/telephony, etc.

Part Number
WB001
WB002
WB003
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Compatible Model JAN Code Application

286,667 VND

1 Piece(s) 9 Day(s) 3000A 4907587014412 For Single Wire

271,259 VND

1 Piece(s) 9 Day(s) 3000B 4907587014429 For Single Wire

286,667 VND

1 Piece(s) 9 Day(s) 3000C 4907587014436 For Strand Wire

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1