(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Industrial A Type Bit NO. A15G/E (A15365E)

Industrial A Type Bit NO. A15G/E (A15365E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    45,509 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A15265G
A152110G
A15365E
A1531110E
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Tip size / Phillips (+) Heat treatment classification JAN Code

49,809 VND

10 Piece(s) 9 Day(s) 65 No.2 G 4907587323613

70,234 VND

10 Piece(s) 9 Day(s) 110 No.2 G 4907587323620

45,509 VND

10 Piece(s) 9 Day(s) 65 No.3 E 4907587323668

65,934 VND

10 Piece(s) 9 Day(s) 110 No.3 E 4907587323675

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    8
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Features
    Even if one side breaks, it can be reversed and used.

Product Description

Even if one side breaks, it can be reversed and used.

Part Number
A15265G
A152110G
A15365E
A1531110E
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Tip size / Phillips (+) Heat treatment classification JAN Code

49,809 VND

10 Piece(s) 9 Day(s) 65 No.2 G 4907587323613

70,234 VND

10 Piece(s) 9 Day(s) 110 No.2 G 4907587323620

45,509 VND

10 Piece(s) 9 Day(s) 65 No.3 E 4907587323668

65,934 VND

10 Piece(s) 9 Day(s) 110 No.3 E 4907587323675

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Original special alloy steel is used.
●We realize stable quality and low cost with large volume lot production.

Specification

●Q'ty Per Pack(piece):10
●Shank Diameter: 8mm