(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slot Mill, Horizontal Placement Type/Half Side Slot Mill SD..1204

Slot Mill, Horizontal Placement Type/Half Side Slot Mill SD..1204
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      304,325VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drawing specification half side slot mill.

Part Number
SDCT120408EL-SD-PR0725
SDCT120408ER-SD-PR0725
SDCT120408FL-SE-PR0110
SDCT120408FR-SE-PR0110
SDCT120412EL-SD-PR0725
SDCT120412ER-SD-PR0725
SDCT120412FL-SE-PR0110
SDCT120412FR-SE-PR0110
SDCT120416EN-SD-PR0725
SDCT120416FN-SE-PR0110
SDET120408EL-SB-CA0835
SDET120408EL-SB-PR0725
SDET120408ER-SB-CA0835
SDET120408ER-SB-PR0725
SDET120408SL-SB-CA0835
SDET120408SL-SB-PR0725
SDET120408SR-SB-CA0835
SDET120408SR-SB-PR0725
SDET120412EL-SB-CA0835
SDET120412EL-SB-PR0725
SDET120412ER-SB-CA0835
SDET120412ER-SB-PR0725
SDET120416SN-SB-CA0835
SDET120416SN-SB-PR0725
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material
(mm)
Material Selfishly Z (Flat cutting blade)
(mm)

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Left-hand2.5

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Right-hand2.5

335,013 VND

10 Piece(s) 9 Day(s) or more Heat-resistant alloy, titanium alloy0.8PR0110Left-hand2.7

335,013 VND

10 Piece(s) 9 Day(s) or more Heat-resistant alloy, titanium alloy0.8PR0110Right-hand2.7

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.2PR0725Left-hand1.8

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.2PR0725Right-hand1.8

335,013 VND

10 Piece(s) 9 Day(s) or more Heat-resistant alloy, titanium alloy1.2PR0110Left-hand1.9

335,013 VND

10 Piece(s) 9 Day(s) or more Heat-resistant alloy, titanium alloy1.2PR0110Right-hand1.9

335,013 VND

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.6PR0725--

335,013 VND

10 Piece(s) 9 Day(s) or more Heat-resistant alloy, titanium alloy1.6PR0110--

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Heat-resistant alloy, titanium alloy0.8CA0835Left-hand2.5

304,325 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Left-hand2.5

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Heat-resistant alloy, titanium alloy0.8CA0835Right-hand2.5

304,325 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Right-hand2.5

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Heat-resistant alloy, titanium alloy0.8CA0835Left-hand2.5

304,325 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Left-hand2.5

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Heat-resistant alloy, titanium alloy0.8CA0835Right-hand2.5

304,325 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR0725Right-hand2.5

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Heat-resistant alloy, titanium alloy1.2CA0835Left-hand1.8

304,325 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.2PR0725Left-hand1.8

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Heat-resistant alloy, titanium alloy1.2CA0835Right-hand1.8

304,325 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.2PR0725Right-hand1.8

335,013 VND

10 Piece(s) 9 Day(s) or more Steel / Heat-resistant alloy, titanium alloy1.6CA0835--

304,325 VND

10 Piece(s) 9 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy1.6PR0725--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square)