(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Conventional insert mounting to new holders is not recommended.
Part Number |
---|
GH4020-05-A65 |
GH4020-05-A66N |
GH4020-05-PT600M |
GH5020-05-A65 |
GH5020-05-A66N |
GH5020-05-PT600M |
GH6020-05-A65 |
GH7020-05-A65 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | work material | Material | W |
---|---|---|---|---|---|---|---|
458,946 VND | 10 Piece(s) | 7 Day(s) or more | Cast Iron | A65 | 4.0 | ||
520,126 VND | 10 Piece(s) | 9 Day(s) or more | High-Hardness Material | A66N | 40 | ||
571,273 VND | 10 Piece(s) | 9 Day(s) or more | Cast Iron / High-Hardness Material | PT600M | 4.0 | ||
499,667 VND | 10 Piece(s) | 9 Day(s) or more | Cast Iron | A65 | 5.0 | ||
561,044 VND | 10 Piece(s) | 9 Day(s) or more | High-Hardness Material | A66N | 5.0 | ||
615,928 VND | 10 Piece(s) | 9 Day(s) or more | Cast Iron / High-Hardness Material | PT600M | 5.0 | ||
520,126 VND | 10 Piece(s) | 9 Day(s) or more | Cast Iron | A65 | 6 | ||
571,273 VND | 10 Piece(s) | 9 Day(s) or more | Cast Iron | A65 | 7.0 |
Loading...Tải…
Shape | Others | Application | Grooving / Parting | Selfishly | No Preferred Hand |
---|---|---|---|---|---|
Nose R | Others | rε | 0.5 | H | 7.5 |
L | 20 |