(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Part Wrenches/Spanners

Part Wrenches/Spanners
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      69,256VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A wide variety of wrench standard parts.
[Applications]
Tool parts for cutting.

Part Number
AW-3L
DT-7
DT-8
DT-9
DT-10
DT-15
DT-20
DT-25
DTM-6
DTM-7
DTM-8
DTM-10
DTM-15
DTP-9
DTP-15
DTP-20
DTPM-8
DTPM-15
FH-2
FH-2.5
FT-6
FT-7
FT-8
FT-10
FT-15
LTW-8SS
LTW-10S
LTW-10SS
LTW-15S
LTW-20
LTW-25
LW-1.5
LW-2
LW-2.5
LW-3
LW-4
LW-4.5
LW-5
LW-6
LW-8
LW-10
LW-14
LW-17
LW-19
MS-FRW1
TH-3L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Remarks B
(mm)

823,053 VND

1 Piece(s) 8 Day(s) or more -----Adjusting Wrench AW-3L-

292,766 VND

1 Piece(s) 9 Day(s) or more 44-114-T7Torx16

292,766 VND

1 Piece(s) 10 Day(s) or more 70-150-T8Torx26

292,766 VND

1 Piece(s) 9 Day(s) or more -----Wrench (5) DT-9-

292,766 VND

1 Piece(s) 8 Day(s) or more 70-160-T10Torx29

344,560 VND

1 Piece(s) 9 Day(s) or more 70-170-T15Torx32

344,560 VND

1 Piece(s) 9 Day(s) or more 90-190-T20Torx32

419,063 VND

1 Piece(s) 9 Day(s) or more 82-190-T25Torx36

295,980 VND

1 Piece(s) 10 Day(s) or more 39-113-T6Torx tip part is magnetized.17

292,766 VND

1 Piece(s) 10 Day(s) or more 40-115-T7Torx tip part is magnetized.17

292,766 VND

1 Piece(s) 10 Day(s) or more 70-150-T8Torx tip part is magnetized.24

292,766 VND

1 Piece(s) 11 Day(s) or more 70-167-T10Torx tip part is magnetized.28

344,560 VND

1 Piece(s) 10 Day(s) or more 70-174-T15Torx tip part is magnetized.31

474,841 VND

1 Piece(s) 8 Day(s) or more 61-174-9IP○○ IP indicates Torx Plus30

368,068 VND

1 Piece(s) 8 Day(s) or more 81-186-15IP○○ IP indicates Torx Plus33

368,068 VND

1 Piece(s) 8 Day(s) or more 100-206-20IP○○ IP indicates Torx Plus33

270,218 VND

1 Piece(s) 9 Day(s) 70-150-8IP○○ IP indicates Torx Plus, with magnetized tip24

322,011 VND

1 Piece(s) 9 Day(s) or more 70-174-15IP○○ IP indicates Torx Plus, with magnetized tip31

113,090 VND

1 Piece(s) 9 Day(s) or more 42-732.0-Hexagon20

146,976 VND

1 Piece(s) 9 Day(s) or more 42-732.5-Hexagon20

115,211 VND

1 Piece(s) 6 Day(s) or more 30-65-T6Torx20

118,750 VND

1 Piece(s) 7 Day(s) or more 34-62-T7Torx15

92,480 VND

1 Piece(s) 9 Day(s) 35-74-T8Torx20

146,976 VND

1 Piece(s) 6 Day(s) or more 40-74-T10Torx20

116,306 VND

1 Piece(s) 7 Day(s) or more 431080-T15Torx25

193,561 VND

1 Piece(s) 8 Day(s) or more 45---T8Torx6

97,173 VND

1 Piece(s) 8 Day(s) or more 65---T10Torx10

193,561 VND

1 Piece(s) 8 Day(s) or more 50---T10Torx7

97,173 VND

1 Piece(s) 6 Day(s) or more 65---T15Torx10

97,173 VND

1 Piece(s) 7 Day(s) or more 57---T20Torx20

193,561 VND

1 Piece(s) 9 Day(s) or more 65---T25Torx20

69,256 VND

1 Piece(s) 9 Day(s) or more 45--1.5-Hexagon14

69,256 VND

1 Piece(s) 9 Day(s) or more 50--2.0-Hexagon16

69,256 VND

1 Piece(s) 9 Day(s) or more 56--2.5-Hexagon18

81,608 VND

1 Piece(s) 6 Day(s) or more 63--3.0-Hexagon20

93,958 VND

1 Piece(s) 6 Day(s) or more 70--4.0-Hexagon25

111,488 VND

1 Piece(s) 8 Day(s) or more 78--4.5-Hexagon26

106,310 VND

1 Piece(s) 9 Day(s) or more 80--5.0-Hexagon28

118,660 VND

1 Piece(s) 9 Day(s) or more 90--6.0-Hexagon32

118,660 VND

1 Piece(s) 9 Day(s) or more 109--8.0-Hexagon36

143,760 VND

1 Piece(s) 9 Day(s) or more 112--10.0-Hexagon40

193,561 VND

1 Piece(s) 9 Day(s) or more 140--14.0-Hexagon56

218,265 VND

1 Piece(s) 9 Day(s) or more 160--17.0-Hexagon63

242,965 VND

1 Piece(s) 9 Day(s) or more 180--19.0-Hexagon70

3,460,546 VND

1 Piece(s) 9 Day(s) or more -----wrench MS-FRW1-

394,760 VND

1 Piece(s) 8 Day(s) or more -----wrench TH-3L-

Loading...Tải…

  1. 1