(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Shank Roll Taps for Steels_LS-N-RZ

Long Shank Roll Taps for Steels_LS-N-RZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      692,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A roll tap suitable for threading steel materials (carbon steel, alloy steel, stainless steel, etc.).

Part Number
NRZM78.0NB10
NRZM78.0NB15
NRZM78.0NP10
NRZM7010OB10
NRZM7010OP10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Number of protrusions

692,953 VND

1 Piece(s) 9 Day(s) M81.252P100196.256

1,157,901 VND

1 Piece(s) 12 Day(s) M81.252P150196.256

692,953 VND

1 Piece(s) 9 Day(s) M81.254P100196.256

835,983 VND

1 Piece(s) 9 Day(s) M101.52P1002375.58

835,983 VND

1 Piece(s) 9 Day(s) M101.54P1002375.58

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N NA
Class G7 Shank square part length(mm) 8 Shape e
Surface Treatment Oxidation treatment