(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kosho Chip Saw (for Wood Working)

Kosho Chip Saw (for Wood Working)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      883,448VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Blade type: double-sided polished finish (48P to 72P)
Staggered surface polished finish (90P)
[Applications]
Circular saw blade for woodworking.
Work Material: wood-based building materials / ceramic-based building materials / others

Part Number
KOS-16552
KOS-16572
KOS-16590
KOS-19090
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Number of flutes
(P)
JAN Code

883,448 VND

1 Piece(s) 8 Day(s) or more 165524986362541091

1,116,520 VND

1 Piece(s) 8 Day(s) or more 165724986362541152

1,224,090 VND

1 Piece(s) 8 Day(s) or more 165904986362541183

1,148,791 VND

1 Piece(s) 11 Day(s) or more 190904986362541190

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

work material Building Material Blade thickness(mm) 1.6 Details Type In Box Specifications
Internal Diameter(mm) 20 Application 6 Type/7 Type for Circular Saw blade type Double-sided polished finish (48P - 72P) polished finish on staggered surface (90P)
Motor for use 6 Type Circular Saw / 7 Type Circular Saw work material Wooden construction materials / Ceramic construction materials / Others