(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Prohibition Sign Flammable

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    126,016 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
811-80
812-01
812-62
825-65
828-75
828-84
828-98
830-84
832-84
837-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Shape Material (Body) Mount Specification Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Mass
(g)
Amount Of Content

126,016 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard 2.5 mmφ holes: left 1, right 1 120 360 1.2 - 1 pc.

297,046 VND

1 Pack(s)

5 Pieces Per Package

4 Day(s) or more Vertical PVC - 360 120 0.1 50 1 Pack (5 Sheets)

312,538 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) or more Horizontal PVC - 120 360 - 50 1 Pack (5 Sheets)

297,046 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard 2.5 mm φ holes at 4 corners 450 600 1.2 - 1 pc.

316,718 VND

1 Piece(s) - 4 Day(s) or more - Iron Plate (Meiji thread) - 250 500 - - 1 pc.

316,718 VND

1 Piece(s) - 7 Day(s) or more With Mark Iron Plate (Meiji thread) - 250 500 - - 1 pc.

257,899 VND

1 Piece(s) - 7 Day(s) or more - PVC Sticker - 300 600 - - 1 pc.

316,718 VND

1 Piece(s) - 4 Day(s) or more With Mark Eco Uniboard - 250 500 1.2 - 1 pc.

905,696 VND

1 Piece(s) - 6 Day(s) or more - Iron Plate (Meiji thread) Holes: 3 up, 3 down 300 1200 - - 1 pc.

587,798 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard 2.5 mm φ holes at 4 corners 600 450 1.2 - 1 pc.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No Fire
  • Display Content
    No Fire

Product Description

4 types of display content available

Part Number
811-80
812-01
812-62
825-65
828-75
828-84
828-98
830-84
832-84
837-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Shape Material (Body) Mount Specification Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Mass
(g)
Amount Of Content

126,016 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard 2.5 mmφ holes: left 1, right 1 120 360 1.2 - 1 pc.

297,046 VND

1 Pack(s)

5 Pieces Per Package

4 Day(s) or more Vertical PVC - 360 120 0.1 50 1 Pack (5 Sheets)

312,538 VND

1 Pack(s)

5 Pieces Per Package

9 Day(s) or more Horizontal PVC - 120 360 - 50 1 Pack (5 Sheets)

297,046 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard 2.5 mm φ holes at 4 corners 450 600 1.2 - 1 pc.

316,718 VND

1 Piece(s) - 4 Day(s) or more - Iron Plate (Meiji thread) - 250 500 - - 1 pc.

316,718 VND

1 Piece(s) - 7 Day(s) or more With Mark Iron Plate (Meiji thread) - 250 500 - - 1 pc.

257,899 VND

1 Piece(s) - 7 Day(s) or more - PVC Sticker - 300 600 - - 1 pc.

316,718 VND

1 Piece(s) - 4 Day(s) or more With Mark Eco Uniboard - 250 500 1.2 - 1 pc.

905,696 VND

1 Piece(s) - 6 Day(s) or more - Iron Plate (Meiji thread) Holes: 3 up, 3 down 300 1200 - - 1 pc.

587,798 VND

1 Piece(s) - 7 Day(s) or more - Eco Uniboard 2.5 mm φ holes at 4 corners 600 450 1.2 - 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1