(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hook & Loop Fastener Roll Cable Tie

Hook & Loop Fastener Roll Cable Tie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.
  • Order Qty :
  • From :
    504,667 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRMGTP-15B
TRMGTP-15BK
TRMGTP-15GN
TRMGTP-15R
TRMGTP-15W
TRMGTP-15Y
TRMGTP-20B
TRMGTP-20BK
TRMGTP-20GN
TRMGTP-20R
TRMGTP-20W
TRMGTP-20Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Color Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

504,667 VND

1 Piece(s) 9 Day(s) Width 15 mm Blue 15.0 384-3238 60 1 Roll

572,333 VND

1 Piece(s) Same day Width 15 mm Black 15.0 384-3246 60 1 Roll

572,333 VND

1 Piece(s) 8 Day(s) Width 15 mm Green 15.0 384-3254 60 1 Roll

504,667 VND

1 Piece(s) 8 Day(s) Width 15 mm Red 15.0 384-3262 60 1 Roll

504,667 VND

1 Piece(s) 9 Day(s) Width 15 mm White 15.0 384-3271 60 1 Roll

504,667 VND

1 Piece(s) 9 Day(s) Width 15 mm Yellow 15.0 384-3289 60 1 Roll

795,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Blue 20 384-3297 80 1 Roll

777,000 VND

1 Piece(s) 10 Day(s) Width 20 mm Black 20 384-3301 80 1 Roll

777,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Green 20 384-3319 80 1 Roll

686,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Red 20 384-3327 80 1 Roll

686,000 VND

1 Piece(s) 9 Day(s) Width 20 mm White 20 384-3335 80 1 Roll

686,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Yellow 20 384-3343 80 1 Roll

Basic Specifications

  • Product Type
    Zip Tie
  • Length(m)
    10
  • Thickness(mm)
    1.5
  • Main body: option
    Main Body
  • Hook Surface
    Polypropylene (PP)
  • Loop Surface
    Nylon
  • Operating Temperature Range
    5~50°C
  • Amount Of Content
    1 Roll

Product Description

Highly flexible roll-shaped hook-and-loop cable tie.
[Features]
· Can be used repeatedly.
· A long roll type that can be cut in any size.
· Since it is fibrous and excellent in flexibility, there is a low risk of scratching the objects to be bound.
· The package comes with a zipper which makes it ideal for storage once it is opened.
· Hanging holes are also attached to the package so it is suitable for display in stores and orderly storage.
[Applications]
· Ideal for bundling electric wires, cables, wiring, etc.
· Ideal for temporary fixation, organization, and frequent attachment/removal.

Part Number
TRMGTP-15B
TRMGTP-15BK
TRMGTP-15GN
TRMGTP-15R
TRMGTP-15W
TRMGTP-15Y
TRMGTP-20B
TRMGTP-20BK
TRMGTP-20GN
TRMGTP-20R
TRMGTP-20W
TRMGTP-20Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Color Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

504,667 VND

1 Piece(s) 9 Day(s) Width 15 mm Blue 15.0 384-3238 60 1 Roll

572,333 VND

1 Piece(s) Same day Width 15 mm Black 15.0 384-3246 60 1 Roll

572,333 VND

1 Piece(s) 8 Day(s) Width 15 mm Green 15.0 384-3254 60 1 Roll

504,667 VND

1 Piece(s) 8 Day(s) Width 15 mm Red 15.0 384-3262 60 1 Roll

504,667 VND

1 Piece(s) 9 Day(s) Width 15 mm White 15.0 384-3271 60 1 Roll

504,667 VND

1 Piece(s) 9 Day(s) Width 15 mm Yellow 15.0 384-3289 60 1 Roll

795,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Blue 20 384-3297 80 1 Roll

777,000 VND

1 Piece(s) 10 Day(s) Width 20 mm Black 20 384-3301 80 1 Roll

777,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Green 20 384-3319 80 1 Roll

686,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Red 20 384-3327 80 1 Roll

686,000 VND

1 Piece(s) 9 Day(s) Width 20 mm White 20 384-3335 80 1 Roll

686,000 VND

1 Piece(s) 9 Day(s) Width 20 mm Yellow 20 384-3343 80 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1