(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TCS Load Binder Buckle Belt

TCS Load Binder Buckle Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.
  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.
  • Order Qty :
  • From :
    539,051 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC25-2003
TC25-2005
TC38-2503
TC38-2505
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(m)
Maximum Working Load
(kg)
Trusco Code Mass
(g)
Amount Of Content

539,051 VND

1 Piece(s) 4 Day(s) or more 25 3 200 287-0291 255 1 pc.

665,135 VND

1 Piece(s) 9 Day(s) 25 5 200 287-0304 330 1 pc.

728,250 VND

1 Piece(s) 9 Day(s) 38 3 250 287-0312 380 1 pc.

913,156 VND

1 Piece(s) 9 Day(s) 38 5 250 287-0321 480 1 pc.

Basic Specifications

  • Product Type
    Zip Tie
  • Color
    Orange
  • Thickness(mm)
    1.5
  • Main body: option
    Main Body
  • Features
    This is a TCS buckle-type binding machine through which the belt can be passed through and folded. Loop type.
  • Application
    Prevents load such as pallets from collapsing. Ensures safety for stacked products. Prevents products from falling from shelves.
  • Belt material
    Polyester
  • Fitting Material:
    Steel
  • Surface Treatment
    Galvanized Finish
  • Amount Of Content
    1 pc.

Product Description

A load clamping machine consisting of a belt which can be used for tying by simply passing the belt through and folding.
[Features]
· Binds the load easily just by passing the belt through it and folding the buckle.
· TCS stands for TOOTHLESS, CONVENIENT, SECURE.
· A TCS buckle-type binding machine through which the belt can be passed through and folded.
· Endless type.
[Applications]
· Lashing belt with high versatility suitable for light work, such as preventing items from falling and fixation of goods during transportation.
· Prevents loads such as pallets from collapsing.

Part Number
TC25-2003
TC25-2005
TC38-2503
TC38-2505
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Length
(m)
Maximum Working Load
(kg)
Trusco Code Mass
(g)
Amount Of Content

539,051 VND

1 Piece(s) 4 Day(s) or more 25 3 200 287-0291 255 1 pc.

665,135 VND

1 Piece(s) 9 Day(s) 25 5 200 287-0304 330 1 pc.

728,250 VND

1 Piece(s) 9 Day(s) 38 3 250 287-0312 380 1 pc.

913,156 VND

1 Piece(s) 9 Day(s) 38 5 250 287-0321 480 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●TCS buckle type binding machine that only folds through the belt.
●It is an endless type.

Usage

●Prevention of collapse of loads, such as pallets.
●Secure the safety of aggregates and others. Fall prevention of shelf commodity etc.

Specification

●Color:Orange
●Thickness(mm):1.5

Materials

●Belts: Polyester
●Metal Fitting: Steel
●Surface Treatment: Zinc Plated