(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tapping collet

Tapping collet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,097,520VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Threading can be easily accomplished using the EY tool change adapter, the straight EY chuck, the BT30EY chuck, and the S20TEY chuck.

 
Part Number
EYT16-M1
EYT16-M3
EYT16-M4
EYT16-M5
EYT16-M6
EYT16-M8
EYT20-M1
EYT20-M3
EYT20-M4
EYT20-M5
EYT20-M6
EYT20-M8
EYT20-M10
EYT25-M1
EYT25-M3
EYT25-M4
EYT25-M5
EYT25-M6
EYT25-M8
EYT25-M10
EYT25-M12
EYT32-M4
EYT32-M5
EYT32-M6
EYT32-M8
EYT32-M10
EYT32-M12
EYT32-M14
EYT32-M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngM
(mm)
Compatible Chuck

6,097,520 VND

1 Piece(s) 6 Day(s) or more M1EYC16

6,097,520 VND

1 Piece(s) 6 Day(s) or more M3EYC16

6,097,520 VND

1 Piece(s) 6 Day(s) or more M4EYC16

6,097,520 VND

1 Piece(s) 6 Day(s) or more M5EYC16

6,097,520 VND

1 Piece(s) 6 Day(s) or more M6EYC16

6,097,520 VND

1 Piece(s) 6 Day(s) or more M8EYC16

6,317,452 VND

1 Piece(s) 6 Day(s) or more M1EYC20

6,317,452 VND

1 Piece(s) 6 Day(s) or more M3EYC20

6,317,452 VND

1 Piece(s) 6 Day(s) or more M4EYC20

6,317,452 VND

1 Piece(s) 6 Day(s) or more M5EYC20

6,317,452 VND

1 Piece(s) 6 Day(s) or more M6EYC20

6,317,452 VND

1 Piece(s) 6 Day(s) or more M8EYC20

6,317,452 VND

1 Piece(s) 6 Day(s) or more M10EYC20

6,619,810 VND

1 Piece(s) 6 Day(s) or more M1EYC25

6,619,810 VND

1 Piece(s) 6 Day(s) or more M3EYC25

6,619,810 VND

1 Piece(s) 6 Day(s) or more M4EYC25

6,619,810 VND

1 Piece(s) 6 Day(s) or more M5EYC25

6,619,810 VND

1 Piece(s) 6 Day(s) or more M6EYC25

6,619,810 VND

1 Piece(s) 6 Day(s) or more M8EYC25

6,619,810 VND

1 Piece(s) 6 Day(s) or more M10EYC25

6,619,810 VND

1 Piece(s) 6 Day(s) or more M12EYC25

7,087,019 VND

1 Piece(s) 6 Day(s) or more M4EYC32

7,087,019 VND

1 Piece(s) 6 Day(s) or more M5EYC32

7,087,019 VND

1 Piece(s) 6 Day(s) or more M6EYC32

7,087,019 VND

1 Piece(s) 6 Day(s) or more M8EYC32

7,087,019 VND

1 Piece(s) 6 Day(s) or more M10EYC32

7,087,019 VND

1 Piece(s) 6 Day(s) or more M12EYC32

7,087,019 VND

1 Piece(s) 6 Day(s) or more M14EYC32

7,087,019 VND

1 Piece(s) 6 Day(s) or more M16EYC32

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories