(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Dual face contact integrated type provides even higher rigidity. Tip with enhanced rigidity, allowing tough and stable ramping
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Effective cutting edge length ap (mm) | D1 (φ) | L (mm) | L2 (mm) | BT NO. | Mass (g) | Compatible Tip Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,601,296 VND | 1 Piece(s) | 12 Day(s) | 16 | 2 | 28 | 8 | 40 | 65 | 43 | BT30 | 500 | BRG1608□□ | ||
7,139,950 VND | 1 Piece(s) | 12 Day(s) | 20 | 3 | 28 | 8 | 40 | 65 | 43 | BT30 | 500 | BRG2008□□ | ||
7,512,865 VND | 1 Piece(s) | 12 Day(s) | 25 | 3 | 33 | 8 | 40 | 65 | 43 | BT30 | 600 | BRG2508□□ | ||
7,844,343 VND | 1 Piece(s) | 12 Day(s) | 32 | 3 | 40 | 10 | 40 | 65 | 43 | BT30 | 600 | BRG3210□□ | ||
7,222,820 VND | 1 Piece(s) | 12 Day(s) | 16 | 2 | 25 | 8 | 60 | 85 | 58 | BT40 | 1300 | BRG1608□□ | ||
8,341,561 VND | 1 Piece(s) | 12 Day(s) | 16 | 2 | 30 | 8 | 60 | 120 | 93 | BT40 | 1500 | BRG1608□□ | ||
7,802,908 VND | 1 Piece(s) | 12 Day(s) | 20 | 3 | 35 | 8 | 60 | 85 | 58 | BT40 | 1200 | BRG2008□□ | ||
9,004,521 VND | 1 Piece(s) | 12 Day(s) | 20 | 3 | 30 | 8 | 60 | 120 | 93 | BT40 | 1600 | BRG2008□□ | ||
8,134,388 VND | 1 Piece(s) | 12 Day(s) | 25 | 3 | 40 | 8 | 60 | 85 | 58 | BT40 | 1300 | BRG2508□□ | ||
8,714,476 VND | 1 Piece(s) | 12 Day(s) | 25 | 3 | 45 | 8 | 60 | 120 | 93 | BT40 | 1600 | BRG2508□□ | ||
8,465,866 VND | 1 Piece(s) | 12 Day(s) | 32 | 3 | 45 | 10 | 60 | 85 | 58 | BT40 | 1400 | BRG3210□□ | ||
9,087,391 VND | 1 Piece(s) | 12 Day(s) | 32 | 3 | 50 | 10 | 60 | 120 | 93 | BT40 | 1700 | BRG3210□□ |
Loading...Tải…
Machining Application | Plane / Side / Groove / Plunging (Z feed) | Mounting Method | With handle | Details Type | FCR type Standard |
---|---|---|---|---|---|
Features | Tip with enhanced rigidity, allowing tough and stable ramping. Even greater rigidity with integrated two-plane restricted type. | Application | Ramping / Helical / Peck Drill | Accessory | Wrench, Anti-Seizing Agent |