(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
New Baby Wrench (for New Baby Chucks)

New Baby Wrench (for New Baby Chucks)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      370,029VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A dedicated wrench with a length and hook designed to provide the optimum tightening force for the New Baby Chuck.

Features

●It is a wrench designed exclusively for the length and the hook portion so that the optimum tightening force of the new baby chuck can be obtained.

Usage

●To tighten the new baby chuck.

Specification

●SPQ(piece):1
Part Number
NBK6
NBK8
NBK10
NBK13
NBK16
NBK20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngL
(mm)
Compatible Nut

476,340 VND

1 Piece(s) 9 Day(s) 65NBN 6・BPS 6・BPSL 6

476,340 VND

1 Piece(s) 9 Day(s) 94NBN 8・BPS 8・BPSL 8

370,029 VND

1 Piece(s) 9 Day(s) 104NBN 10・NBON 10・BPS10・BPSL10

514,080 VND

1 Piece(s) 9 Day(s) 113NBN 13・BPS13・BPSL13

551,820 VND

1 Piece(s) 9 Day(s) 122NBN 16・BPS16・BPSL16

424,932 VND

1 Piece(s) 9 Day(s) 131NBN 20・BPS20・BPSL20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories Features Wrench with special design for length and hooking part, to obtain the optimum clamping force for the New Baby Chuck.