(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Boring Bit, B-SVZB Type

SEC-Boring Bit, B-SVZB Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,936,529VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)

 
Part Number
B12MSVZBR110320
B16RSVZBR110325
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)

6,936,529 VND

1 Piece(s) 6 Day(s) or more 20150121113.58

7,615,014 VND

1 Piece(s) 6 Day(s) or more 25200161516.59

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape V (35° Diamond) Use Minor Diameter / Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle Oil Hole Presence None
Suitable Tip VB□□1103○○ Holder Material Steel with Anti-Vibration Mechanism