(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Adopts an ultra-smooth TiAlN-based coating to reduce cutting resistance, improve abrasion resistance, and enable vastly improved chip disposal
Shape | W (Hexagonal) | Use | Outer Diameter / Inner Diameter | Work Material | Cast Iron / Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Rake Angle | Positive | Nose Radius | 0.2 | Clearance Angle(°) | 5 |
Corner Height Tolerance | ±0.025 | Inscribed Circle Tolerance | ±0.025 | Thickness Tolerance | ±0.025 |
Slot Code | W | Hole Availability | Available | Hole Shape | Cylindrical bore / one side chamfering (40° to 60°) |
Breaker Availability | NA | Material Type | BN7000 | Dimension S(mm) | 1.59 |
Dimension φd(mm) | 9.525 | Detail Nose Radius(mm) | 0.2 | Machining Application ② | Sharp Edge Type |
Cutting Edge Length(mm) | 6.5 | Material | CBN | No. of Insert Types | 1 Corner Type |
Type Code | One Use Chip |