(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ratchet Wrench for ALC

Ratchet Wrench for ALC

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RM-17X19BL

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    324
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 23.5/large: 26
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 367.7
  • Weight(g)
    450
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The handle is a 27 mm flat bar and given a special finish for cut nail removal. The 19 mm ratchet has the ALC board mounting bolt size. The main body and claws have been forged for outstanding strength. The head has been subjected to hole filling to maintain smooth ratchet driving. There are two φ4.5 mm holes for safety cords. The orange colored surface stands out.
Part Number
RM-17X19BL
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,781,092 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    324
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 23.5/large: 26
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 367.7
  • Weight(g)
    450
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The handle is a 27 mm flat bar and given a special finish for cut nail removal. The 19 mm ratchet has the ALC board mounting bolt size. The main body and claws have been forged for outstanding strength. The head has been subjected to hole filling to maintain smooth ratchet driving. There are two φ4.5 mm holes for safety cords. The orange colored surface stands out.

Product Description

For ALC/Extrusion Molded Plate Assembly

[Features]
· Handle has a 27 mm flat bar and is specially processed to pull out cut nails.
· 19 mm ratchet part is the size of ALC board mounting bolts.
· Both the body and the claw are forged for excellent strength.
· The head is subjected to offset filling during processing to maintain a smooth ratchet drive.
· Features two φ4.5 mm holes for safety cords.
· The surface is finished with eye-catching orange paint

Specifications of RM-17X19BL

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    324
  • Width across flat dimension(mm)
    17×19
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 23.5/large: 26
  • Guaranteed Torque(N·m)
    Small: 308.9, large: 367.7
  • Weight(g)
    450
  • Material
    S55C/Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The handle is a 27 mm flat bar and given a special finish for cut nail removal. The 19 mm ratchet has the ALC board mounting bolt size. The main body and claws have been forged for outstanding strength. The head has been subjected to hole filling to maintain smooth ratchet driving. There are two φ4.5 mm holes for safety cords. The orange colored surface stands out.
Part Number
RM-17X19BL
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,781,092 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1