(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 2,400 mm, 6 Shelf Type)

Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 2,400 mm, 6 Shelf Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R3-8356
R3-8366
R3-8396
R3-8456
R3-8466
R3-8496
R3-8556
R3-8566
R3-8596
R3-8656
R3-8666
R3-8696
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

-

1 Piece(s) Quote 900 450 842 504-8486 62.3kg 1 unit

-

1 Piece(s) Quote 900 600 842 504-8567 73.6kg 1 unit

-

1 Piece(s) Quote 900 870 842 504-8648 95.9kg 1 unit

-

1 Piece(s) Quote 1200 450 1142 504-8494 77.1kg 1 unit

-

1 Piece(s) Quote 1200 600 1142 504-8575 86.5kg 1 unit

-

1 Piece(s) Quote 1200 870 1142 504-8656 123.1kg 1 unit

-

1 Piece(s) Quote 1500 450 1442 504-8818 90.8kg 1 unit

-

1 Piece(s) Quote 1500 600 1442 504-8893 100.8kg 1 unit

-

1 Piece(s) Quote 1500 870 1442 504-8974 147.9kg 1 unit

-

1 Piece(s) Quote 1800 450 1742 504-8826 107.2kg 1 unit

-

1 Piece(s) Quote 1800 600 1742 504-8907 121kg 1 unit

-

1 Piece(s) Quote 1800 870 1742 504-8982 178.7kg 1 unit

Basic Specifications

Product Description

[Features]
· Main part is secured with bolts to provide a robust structure with excellent durability that is resistant to torsional forces.
· Colored green to gently fit into different environments including offices, stores, distribution centers, factories, etc.
· The height of each shelf board can be freely changed at a pitch of 50 mm.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Part Number
R3-8356
R3-8366
R3-8396
R3-8456
R3-8466
R3-8496
R3-8556
R3-8566
R3-8596
R3-8656
R3-8666
R3-8696
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

-

1 Piece(s) Quote 900 450 842 504-8486 62.3kg 1 unit

-

1 Piece(s) Quote 900 600 842 504-8567 73.6kg 1 unit

-

1 Piece(s) Quote 900 870 842 504-8648 95.9kg 1 unit

-

1 Piece(s) Quote 1200 450 1142 504-8494 77.1kg 1 unit

-

1 Piece(s) Quote 1200 600 1142 504-8575 86.5kg 1 unit

-

1 Piece(s) Quote 1200 870 1142 504-8656 123.1kg 1 unit

-

1 Piece(s) Quote 1500 450 1442 504-8818 90.8kg 1 unit

-

1 Piece(s) Quote 1500 600 1442 504-8893 100.8kg 1 unit

-

1 Piece(s) Quote 1500 870 1442 504-8974 147.9kg 1 unit

-

1 Piece(s) Quote 1800 450 1742 504-8826 107.2kg 1 unit

-

1 Piece(s) Quote 1800 600 1742 504-8907 121kg 1 unit

-

1 Piece(s) Quote 1800 870 1742 504-8982 178.7kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1