(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Shelf Partition Boards

Shelf Partition Boards

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    186,093 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
V-3-NG
V-4-NG
V-5-NG
V-6-NG
V-7-NG
V-8-NG
V-9-NG
V-10-NG
X-3-NG
X-4-NG
X-5-NG
X-6-NG
X-7-NG
X-8-NG
X-9-NG
X-10-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height Dimension
(mm)
Trusco Code Mass 内容量

186,093 VND

1 Piece(s) 9 Day(s) 300 150 503-8049 340g 1 pc.

199,703 VND

1 Piece(s) 9 Day(s) 300 200 503-8057 430g 1 pc.

221,515 VND

1 Piece(s) 9 Day(s) 300 250 503-8065 520g 1 pc.

249,558 VND

1 Piece(s) 9 Day(s) 300 300 503-8073 610g 1 pc.

267,525 VND

1 Piece(s) 9 Day(s) 300 350 503-8081 700g 1 pc.

301,288 VND

1 Piece(s) 9 Day(s) 300 400 503-8090 790g 1 pc.

340,528 VND

1 Piece(s) 9 Day(s) 300 450 503-8103 890g 1 pc.

370,306 VND

1 Piece(s) 9 Day(s) 300 500 503-8111 980g 1 pc.

216,435 VND

1 Piece(s) 9 Day(s) 450 150 502-6237 510g 1 pc.

243,721 VND

1 Piece(s) 9 Day(s) 450 200 502-6245 650g 1 pc.

277,383 VND

1 Piece(s) 9 Day(s) 450 250 502-6253 790g 1 pc.

316,623 VND

1 Piece(s) 9 Day(s) 450 300 502-6261 930g 1 pc.

347,893 VND

1 Piece(s) 9 Day(s) 450 350 502-6270 1070g 1 pc.

388,425 VND

1 Piece(s) 9 Day(s) 450 400 502-6288 1200g 1 pc.

415,715 VND

1 Piece(s) 9 Day(s) 450 450 502-6296 1340g 1 pc.

463,320 VND

1 Piece(s) 9 Day(s) 450 500 502-6300 1480g 1 pc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Features
    Attachment of the vertical partition boards is easy, just fix the hole of the shelf boards aligned to the hole positioned at intervals on the partition boards using separately sold fasteners (VX-F).
  • Main Body Surface Treatment
    Powder Coating
  • 内容量
    1 pc.

Product Description

[Features]
· Attachment of the vertical partition boards is easy, just fix the hole of the shelf boards aligned to the hole positioned at intervals on the partition boards using separately sold fasteners (VX-F).

Part Number
V-3-NG
V-4-NG
V-5-NG
V-6-NG
V-7-NG
V-8-NG
V-9-NG
V-10-NG
X-3-NG
X-4-NG
X-5-NG
X-6-NG
X-7-NG
X-8-NG
X-9-NG
X-10-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height Dimension
(mm)
Trusco Code Mass 内容量

186,093 VND

1 Piece(s) 9 Day(s) 300 150 503-8049 340g 1 pc.

199,703 VND

1 Piece(s) 9 Day(s) 300 200 503-8057 430g 1 pc.

221,515 VND

1 Piece(s) 9 Day(s) 300 250 503-8065 520g 1 pc.

249,558 VND

1 Piece(s) 9 Day(s) 300 300 503-8073 610g 1 pc.

267,525 VND

1 Piece(s) 9 Day(s) 300 350 503-8081 700g 1 pc.

301,288 VND

1 Piece(s) 9 Day(s) 300 400 503-8090 790g 1 pc.

340,528 VND

1 Piece(s) 9 Day(s) 300 450 503-8103 890g 1 pc.

370,306 VND

1 Piece(s) 9 Day(s) 300 500 503-8111 980g 1 pc.

216,435 VND

1 Piece(s) 9 Day(s) 450 150 502-6237 510g 1 pc.

243,721 VND

1 Piece(s) 9 Day(s) 450 200 502-6245 650g 1 pc.

277,383 VND

1 Piece(s) 9 Day(s) 450 250 502-6253 790g 1 pc.

316,623 VND

1 Piece(s) 9 Day(s) 450 300 502-6261 930g 1 pc.

347,893 VND

1 Piece(s) 9 Day(s) 450 350 502-6270 1070g 1 pc.

388,425 VND

1 Piece(s) 9 Day(s) 450 400 502-6288 1200g 1 pc.

415,715 VND

1 Piece(s) 9 Day(s) 450 450 502-6296 1340g 1 pc.

463,320 VND

1 Piece(s) 9 Day(s) 450 500 502-6300 1480g 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Easy installation of the vertical partition panel, that is only fixing the hole of the set shelf board assembled with the interval and the hole of the partition panel with separately sold fastener(VX-F).

Specification

●SPQ(sheet):1
●Color: Neo Gray

Materials

●Steel
●Surface Treatment: Powder Coating