(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Erecta® Perforated Solid Shelf (SUS304/Perforated type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    11,789,464 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LSS1220PS
LSS1520PS
LSS1820PS
LSS910PS
MSS1220PS
MSS1520PS
MSS1820PS
MSS910PS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(kg)
Internal Capacity

18,118,273 VND

1 Piece(s) 10 Day(s) or more 1212 613 456-3476 11.3 1 pc.

21,848,152 VND

1 Piece(s) 10 Day(s) or more 1518 613 456-3565 13.5 1 pc.

23,896,850 VND

1 Piece(s) 10 Day(s) or more 1821 613 456-3654 15.6 1 pc.

14,342,044 VND

1 Piece(s) 10 Day(s) or more 910 613 456-3743 9.1 1 pc.

15,131,983 VND

1 Piece(s) 10 Day(s) or more 1212 460 456-3832 9.3 1 pc.

18,463,909 VND

1 Piece(s) 10 Day(s) or more 1518 460 456-3875 11.1 1 pc.

21,574,678 VND

1 Piece(s) 10 Day(s) or more 1821 460 456-3913 12.8 1 pc.

11,789,464 VND

1 Piece(s) 10 Day(s) or more 910 460 456-3956 7.6 1 pc.

Basic Specifications

Product Description

[Features]
· Shelf panels feature excellent air permeability.
· Excellent rust and chemical resistance, making it ideal for use in clean environments, such as semiconductor factories where sanitation control is important.
· All four sides feature a bending gusseted structure that is resistant to warpage and distortion.
[Applications]
· Optimal for use in clean rooms such as those in semiconductor factories and medicine factories, etc.

Part Number
LSS1220PS
LSS1520PS
LSS1820PS
LSS910PS
MSS1220PS
MSS1520PS
MSS1820PS
MSS910PS
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(kg)
Internal Capacity

18,118,273 VND

1 Piece(s) 10 Day(s) or more 1212 613 456-3476 11.3 1 pc.

21,848,152 VND

1 Piece(s) 10 Day(s) or more 1518 613 456-3565 13.5 1 pc.

23,896,850 VND

1 Piece(s) 10 Day(s) or more 1821 613 456-3654 15.6 1 pc.

14,342,044 VND

1 Piece(s) 10 Day(s) or more 910 613 456-3743 9.1 1 pc.

15,131,983 VND

1 Piece(s) 10 Day(s) or more 1212 460 456-3832 9.3 1 pc.

18,463,909 VND

1 Piece(s) 10 Day(s) or more 1518 460 456-3875 11.1 1 pc.

21,574,678 VND

1 Piece(s) 10 Day(s) or more 1821 460 456-3913 12.8 1 pc.

11,789,464 VND

1 Piece(s) 10 Day(s) or more 910 460 456-3956 7.6 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1