(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Light Mop (Aluminum Handle) Light Duster S

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    4,163,766 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CL-352-349-0
CL-352-369-0
CL-352-399-0
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Side
(mm)
Mass
(g)
Trusco Code Quantity Amount Of Content

5,011,037 VND

1 Pack(s)

300 Pieces Per Package

6 Day(s) or more 490 2900 330-8430 300 1 Box (300 Sheets)

4,265,273 VND

1 Pack(s)

240 Pieces Per Package

6 Day(s) or more 690 3200 330-8448 240 1 Box (240 Sheets)

4,163,766 VND

1 Pack(s)

150 Pieces Per Package

6 Day(s) or more 990 2800 330-8456 150 1 Box (150 Sheets)

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Material (Shell / Hair)
    Polypropylene (PP)
  • Features
    A disposable type duster that uses high-strength electrolysis to clean at the micron level, including germs.
  • Use
    Electronic, Precision, Chemical, and food factories, etc.

Product Description

[Features]
· Single-use duster that makes it easy to wipe off microscopic dirt and bacteria via strong electrolytic effect.
[Applications]
· For electronic, precision, chemical, food product factories, etc.

Part Number
CL-352-349-0
CL-352-369-0
CL-352-399-0
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Side
(mm)
Mass
(g)
Trusco Code Quantity Amount Of Content

5,011,037 VND

1 Pack(s)

300 Pieces Per Package

6 Day(s) or more 490 2900 330-8430 300 1 Box (300 Sheets)

4,265,273 VND

1 Pack(s)

240 Pieces Per Package

6 Day(s) or more 690 3200 330-8448 240 1 Box (240 Sheets)

4,163,766 VND

1 Pack(s)

150 Pieces Per Package

6 Day(s) or more 990 2800 330-8456 150 1 Box (150 Sheets)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1