(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pipe Handle Stone Head Hammer (00552)

Pipe Handle Stone Head Hammer (00552)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    631,469 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00540
00552
00553
00554
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Nominal Trusco Code Mass
(g)

631,469 VND

1 Piece(s) 9 Day(s) 25 78 0.7kg 411-5252 700

652,846 VND

1 Piece(s) 9 Day(s) 32 91 0.9kg 411-5261 980

684,715 VND

1 Piece(s) 9 Day(s) 35 93 1.1kg 411-5279 1180

733,613 VND

1 Piece(s) 9 Day(s) 37 105 1.3kg 411-5287 1350

Basic Specifications

Product Description

[Features]
· A quenched pipe handle is used to give it a formidable toughness.
· It can be used for general masonry work.
[Applications]
· Used for hammering, etc.

Part Number
00540
00552
00553
00554
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Nominal Trusco Code Mass
(g)

631,469 VND

1 Piece(s) 9 Day(s) 25 78 0.7kg 411-5252 700

652,846 VND

1 Piece(s) 9 Day(s) 32 91 0.9kg 411-5261 980

684,715 VND

1 Piece(s) 9 Day(s) 35 93 1.1kg 411-5279 1180

733,613 VND

1 Piece(s) 9 Day(s) 37 105 1.3kg 411-5287 1350

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1