(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clear Eco Duster Capacity (L) 35/45 (TPD45R)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    1,816,143 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPD35R
TPD45R
TPDD35G
TPDD45G
TPDN9B
TPDN9G
TPDN9R
TPDN9Y
TPDP35G
TPDP45G
TPDR35B
TPDR35Y
TPDR45B
TPDR45Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Detailing Type Frontage
(mm)
Depth
(mm)
Height
(mm)
Inlet Color Trusco Code Mass
(g)
Features Internal Capacity

2,414,809 VND

1 Piece(s) 9 Day(s) 35 General Use 336 403 625 Red 305-7232 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,514,784 VND

1 Piece(s) 9 Day(s) 45 General Use 336 403 765 Red 295-5997 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,124,559 VND

1 Piece(s) 9 Day(s) 35 For PET Bottles 336 403 625 Green 305-7208 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,414,809 VND

1 Piece(s) 11 Day(s) 45 For PET Bottles 336 403 765 Green 295-5946 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Blue 364-6971 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Green 364-6980 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Red 364-6998 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Yellow 364-7005 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

2,124,559 VND

1 Piece(s) 9 Day(s) 35 Pail 336 403 526 Green 305-7241 1700 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,212,350 VND

1 Piece(s) 9 Day(s) 45 Pail 336 403 666 Green 295-5971 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,816,143 VND

1 Piece(s) 6 Day(s) or more 35 For Container 336 403 625 Blue 305-7216 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,816,143 VND

1 Piece(s) 6 Day(s) or more 35 For Can 336 403 625 Yellow 305-7224 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,904,585 VND

1 Piece(s) 6 Day(s) or more 45 For Container 336 403 765 Blue 295-5989 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,904,585 VND

1 Piece(s) 6 Day(s) or more 45 For Can 336 403 765 Yellow 295-6004 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Body / Option
    Main Body
  • Specifications
    Recycled PET Plastic
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Completely transparent Eco Mark product made from recycled plastic bottles.

Part Number
TPD35R
TPD45R
TPDD35G
TPDD45G
TPDN9B
TPDN9G
TPDN9R
TPDN9Y
TPDP35G
TPDP45G
TPDR35B
TPDR35Y
TPDR45B
TPDR45Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Detailing Type Frontage
(mm)
Depth
(mm)
Height
(mm)
Inlet Color Trusco Code Mass
(g)
Features Internal Capacity

2,414,809 VND

1 Piece(s) 9 Day(s) 35 General Use 336 403 625 Red 305-7232 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,514,784 VND

1 Piece(s) 9 Day(s) 45 General Use 336 403 765 Red 295-5997 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,124,559 VND

1 Piece(s) 9 Day(s) 35 For PET Bottles 336 403 625 Green 305-7208 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,414,809 VND

1 Piece(s) 11 Day(s) 45 For PET Bottles 336 403 765 Green 295-5946 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Blue 364-6971 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Green 364-6980 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Red 364-6998 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

3,110,776 VND

1 Piece(s) 6 Day(s) or more 90 - 442 480 785 Yellow 364-7005 2200 Rigid yet crack-resistant, highly durable body that makes use of PET bottle properties. Rear lock included that makes it difficult for the lid to come off even if topped over. Transparent type that allows the contents to be seen. Braille recycling sorting sticker (1 piece) included. 1 pc.

2,124,559 VND

1 Piece(s) 9 Day(s) 35 Pail 336 403 526 Green 305-7241 1700 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

2,212,350 VND

1 Piece(s) 9 Day(s) 45 Pail 336 403 666 Green 295-5971 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,816,143 VND

1 Piece(s) 6 Day(s) or more 35 For Container 336 403 625 Blue 305-7216 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,816,143 VND

1 Piece(s) 6 Day(s) or more 35 For Can 336 403 625 Yellow 305-7224 1900 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,904,585 VND

1 Piece(s) 6 Day(s) or more 45 For Container 336 403 765 Blue 295-5989 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

1,904,585 VND

1 Piece(s) 6 Day(s) or more 45 For Can 336 403 765 Yellow 295-6004 2100 Entirely clear Eco Mark product made of recycled PET bottles. 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1