(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum Frame Poster Panel Stand (Two-Face type)

Aluminum Frame Poster Panel Stand (Two-Face type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,388,685VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The board part is for black board marker. Can be written on and erased, and magnets can be used.
· It can also be used as a poster panel for A3.
· It has a transparent plastic sheet attached on the surface and can be used in rainy weather, but note that it is not fully waterproof.
· Angle adjustment and vertical/horizontal usage are possible.
· There is a weight on the bottom. (Approx. 2.7 kg)

Part Number
PSTD-102
PSTD-115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetails Model Size Details
(mm)
Dimensions of Board Part
(mm)

5,388,685 VND

1 Piece(s) 6 Day(s) or more B2 SizeApprox. 1,025 x 557 x 490557 x 760

6,588,095 VND

1 Piece(s) 7 Day(s) or more A1 SizeApprox. 1,150 x 655 x 575655 x 905

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Bulletin Board / Panel Board Color Aluminum Finish Aluminum