(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The difference between left and right eyesight can be adjusted using the diopter adjustment, overall focus adjustment and focus adjustment for the right eye.
Part Number |
---|
ZM21211 |
ZM30252 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Magnification (x) | Light presence | Existence or non-existence of scale | Lens Size (mm) | Width (mm) | Depth (mm) | Real Field of View (°) | Overall height (mm) | Short distance | JAN code | Trusco Code | Mass (g) | Body | Prism | Lens Coating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,957,873 VND | 1 Piece(s) | 7 Day(s) or more | 7~21 | Not Included | Not Included | φ21 | 91 | 107 | 4.5~2.3 | 44 | - | - | 417-1918 | 200 | Plastic (Partial Rubber Cover) | BK-7 | Magenta Coating | ||
2,229,943 VND | 1 Piece(s) | 7 Day(s) or more | 10–30 | - | - | 25 | - | - | - | - | 4.5 | 4963008613039 | 470-1356 | 280 | - | - | - |
Loading...Tải…
Product Type | Binoculars |