(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
T-Slot / Carbide angular cutter long type.
[Features]
· It is available in angles of 60°, 90° and 120°, supporting various angle processing, etc.
· As it has a thin shank diameter, it does not interfere with the workpiece. It is a long type that supports rear machining.
[Applications]
· Can be used for equal angle machining, deburring of the front and back, and chamfering.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter (mm) | Blade thickness (mm) | Single corner (°) | Neck diameter (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
3,615,115 VND | 1 Piece(s) | 10 Day(s) or more | 5 | 1.5 | W60 | 2.3 | 80 | 3 | 4 | ||
3,615,115 VND | 1 Piece(s) | 10 Day(s) or more | 5 | 2.4 | W90 | 2.5 | 80 | 3 | 4 | ||
3,615,115 VND | 1 Piece(s) | 6 Day(s) or more | 5 | 4.4 | W120 | 2.3 | 80 | 3 | 4 | ||
3,615,115 VND | 1 Piece(s) | 6 Day(s) or more | 6 | 1.8 | W60 | 2.7 | 80 | 3 | 4 | ||
3,615,115 VND | 1 Piece(s) | 10 Day(s) or more | 6 | 2.8 | W90 | 2.9 | 80 | 3 | 4 | ||
3,615,115 VND | 1 Piece(s) | 6 Day(s) or more | 6 | 5.4 | W120 | 2.7 | 80 | 3 | 4 | ||
4,679,565 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 2.4 | W60 | 3.6 | 80 | 4 | 6 | ||
4,679,565 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 3.8 | W90 | 3.9 | 80 | 4 | 6 | ||
4,679,565 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 7.4 | W120 | 3.6 | 80 | 4 | 6 | ||
5,356,870 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3.1 | W60 | 4.5 | 90 | 6 | 8 | ||
5,356,870 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4.8 | W90 | 5 | 90 | 6 | 8 | ||
5,356,870 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 9.3 | W120 | 4.5 | 90 | 6 | 8 | ||
6,116,995 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 3.7 | W60 | 5.4 | 90 | 6 | 8 | ||
6,116,995 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 5.8 | W90 | 5.9 | 90 | 6 | 8 | ||
6,116,995 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 11.2 | W120 | 5.4 | 90 | 6 | 8 |
Loading...Tải…
Neck length(mm) | 5 | Material | Carbide | Blade diameter tolerance | -0.05~0 |
---|---|---|---|---|---|
blade shape | Right blade straight | Shank tolerance | -0.01~0 | Angle Tolerance | ±10′ |