(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Taper Thread Gauge (TG) for Pipes, Taper Thread Gauge (PT) (Conventional JIS) for Pipes Plug (Part Number)

Taper Thread Gauge (TG) for Pipes, Taper Thread Gauge (PT) (Conventional JIS) for Pipes Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,744,089VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This is a plug only. The photo is a representative image.

Product Description

[Features]
・ A thread gauge used to inspect tapered pipe threads and pipe parallel female threads that fit into taper threads.

 
Part Number
TG-PT1-1/2-11-P
TG-PT1-1/4-11-P
TG-PT1/2-14-P
TG-PT1-3/4-11-P
TG-PT1/4-19-P
TG-PT1/8-28-P
TG-PT1-11-P
TG-PT1/16-28-P
TG-PT2-1/2-11-P
TG-PT2-11-P
TG-PT3-1/2-11-P
TG-PT3/4-14-P
TG-PT3/8-19-P
TG-PT3-11-P
TG-PT4-11-P
TG-PT5/8-14-P
TG-PT5-11-P
TG-PT7/8-14-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

12,104,352 VND

1 Piece(s) 6 Day(s) or more PT1-1/2-1138601

10,653,152 VND

1 Piece(s) 6 Day(s) or more PT1-1/4-1138591

6,506,500 VND

1 Piece(s) 6 Day(s) or more PT1/2-1438541

12,899,296 VND

1 Piece(s) 6 Day(s) or more PT1-3/4-1138611

5,020,480 VND

1 Piece(s) 6 Day(s) or more PT1/4-1938521

4,744,089 VND

1 Piece(s) 6 Day(s) or more PT1/8-2838511

8,925,363 VND

1 Piece(s) 6 Day(s) or more PT1-1138581

5,262,445 VND

1 Piece(s) 6 Day(s) or more PT1/16-2838501

20,570,572 VND

1 Piece(s) 6 Day(s) or more PT2-1/2-119335641

14,419,741 VND

1 Piece(s) 6 Day(s) or more PT2-1138621

30,764,384 VND

1 Piece(s) 6 Day(s) or more PT3-1/2-119335711

7,646,686 VND

1 Piece(s) 6 Day(s) or more PT3/4-1438561

5,780,801 VND

1 Piece(s) 6 Day(s) or more PT3/8-1938531

25,581,020 VND

1 Piece(s) 6 Day(s) or more PT3-119335681

35,291,098 VND

1 Piece(s) 6 Day(s) or more PT4-119335751

7,473,966 VND

1 Piece(s) 6 Day(s) or more PT5/8-1438551

45,312,387 VND

1 Piece(s) 6 Day(s) or more PT5-119335801

8,890,741 VND

1 Piece(s) 6 Day(s) or more PT7/8-1438571

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Thread Plug Gauge Symbol P