(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This rotating sandpaper reaches fine corners and is economical, since a new surface can be brought out by turning it when it clogs. Manual work done to your liking, from mold polishing to deburring.
Part Number |
---|
FIPM |
FIPS |
FIPSS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Application | Set Content |
---|---|---|---|---|---|---|---|
278,776 VND | 1 Piece(s) | 9 Day(s) | 40 | Manual work done to your liking, from mold polishing to deburring. (Finger Pad Set M) | Finger Pad x 1, Paper Belt Coarse #80 x 1, Paper Belt Medium #120 x 1, Paper Belt Fine #240 x 3 | ||
278,328 VND | 1 Piece(s) | 9 Day(s) | 20 | Manual work done to your liking, from mold polishing to deburring. (Finger Pad Set S) | Finger Pad x 1, Paper Belt Coarse #80 x 1, Paper Belt Medium #120 x 1, Paper Belt Fine #240 x 2 | ||
269,741 VND | 1 Piece(s) | 9 Day(s) | 10 | Manual work done to your liking, from mold polishing to deburring. (Finger Pad Set SS) | Finger Pad x 1, Paper Belt Coarse #80 x 1, Paper Belt Medium #120 x 1, Paper Belt Fine #240 x 1 |
Loading...Tải…
Usage | For sanders | Packaging Quantity(Sheets) | 1 |