(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Convenient for 5-face machining of the workpiece. Securely clamps the workpiece base. Two types of clamp are available depending on the workpiece. FOJ-BS is suitable for ferrous metals and FOJ-GS for non-ferrous metals.
Part Number |
---|
FOJ100B |
FOJ100G |
FOJ125B |
FOJ125G |
FOJ150B |
FOJ150G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Mouthpiece | Type |
---|---|---|---|---|---|---|
6,213,781 VND | 1 Piece(s) | 7 Day(s) or more | FOJ100(BS,GS) | B Type (for Ferrous Workpieces) | ||
6,213,781 VND | 1 Piece(s) | 7 Day(s) or more | FOJ100(BS,GS) | G type (for non-ferrous workpiece) | ||
7,057,118 VND | 1 Piece(s) | 22 Day(s) or more | FOJ125(BS,GS) | B Type (for Ferrous Workpieces) | ||
7,057,118 VND | 1 Piece(s) | 7 Day(s) or more | FOJ125(BS,GS) | G type (for non-ferrous workpiece) | ||
7,904,586 VND | 1 Piece(s) | 7 Day(s) or more | FOJ150(BS,GS) | B Type (for Ferrous Workpieces) | ||
7,904,586 VND | 1 Piece(s) | 7 Day(s) or more | FOJ150(BS,GS) | G type (for non-ferrous workpiece) |