(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Granite Precision Stone Plate (JIS 1 class) (Part Number)

Granite Precision Stone Plate (JIS 1 class)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,122,483VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Both the accuracy and rigidity are equivalent to JIS standard (JIS.B7513). Resistant to scratches due to the excellent abrasion resistance. Corrosion is less likely to occur due to the excellent corrosion resistance. There is a receptacle for the level jack on the back of the surface plate.

 

Part Number
GP03030-1
GP03045-1
GP04560-1
GP05075-1
GP06090-1
GP07510-1
GP09018-1
GP10010-1
GP10015-1
GP10020-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)

13,122,483 VND

1 Piece(s) 7 Day(s) or more 830030075----18.2

15,066,555 VND

1 Piece(s) 7 Day(s) or more 945030075----27.3

28,852,270 VND

1 Piece(s) 7 Day(s) or more 10600450100315420103073

42,351,167 VND

1 Piece(s) 6 Day(s) or more 117505001253505251030126

67,637,698 VND

1 Piece(s) 7 Day(s) or more 129006001254206301030182

90,735,064 VND

1 Piece(s) 5 Day(s) or more 1310007501505257001030304

263,811,952 VND

1 Piece(s) 65 Day(s) or more 18180090020063012601050875

137,748,784 VND

1 Piece(s) 6 Day(s) or more 14100010001507007001030405

240,794,800 VND

1 Piece(s) 5 Day(s) or more 161500100020070010501050810

344,944,384 VND

1 Piece(s) 65 Day(s) or more 1920001000250700140010501350

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Stone Surface Plate Class Class 1 Material Granite
Main body: option Main Body