(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Parallel Block (Part Number)

Precision Parallel Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,814,344VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The 4 sides excluding the end faces have undergone finishing grinding. The machining workpiece is stabilized with the use of a parallel block, and precise work can be carried out with increased efficiency since parallelism is guaranteed.

 
Part Number
HP1
HP2
HP3
HP4
HP5
HP6
HP7
HP8
HP9
HP10
HP11
HP12
HP13
HP14
HP15
HP16
HP17
HP18
HP19
HP20
HP21
HP22
HP23
HP24
HP25
HP26
HP27
HP28
HP29
HP30
HP31
HP32
HP33
HP34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,151,128 VND

1 Piece(s) 8 Day(s) or more

2,730,074 VND

1 Piece(s) 6 Day(s) or more

2,893,351 VND

1 Piece(s) 8 Day(s) or more

2,916,171 VND

1 Piece(s) 6 Day(s) or more

2,993,875 VND

1 Piece(s) 4 Day(s) or more

3,546,067 VND

1 Piece(s) 6 Day(s) or more

3,576,361 VND

1 Piece(s) 6 Day(s) or more

4,360,682 VND

1 Piece(s) 6 Day(s) or more

4,594,975 VND

1 Piece(s) 4 Day(s) or more

5,021,267 VND

1 Piece(s) 6 Day(s) or more

5,242,576 VND

1 Piece(s) 6 Day(s) or more

3,024,170 VND

1 Piece(s) 4 Day(s) or more

3,344,232 VND

1 Piece(s) 4 Day(s) or more

4,301,076 VND

1 Piece(s) 6 Day(s) or more

4,391,764 VND

1 Piece(s) 6 Day(s) or more

6,795,677 VND

1 Piece(s) 6 Day(s) or more

8,007,863 VND

1 Piece(s) 6 Day(s) or more

8,007,863 VND

1 Piece(s) 6 Day(s) or more

11,779,568 VND

1 Piece(s) 6 Day(s) or more

14,234,628 VND

1 Piece(s) 6 Day(s) or more

2,806,598 VND

1 Piece(s) 4 Day(s) or more

2,617,944 VND

1 Piece(s) 6 Day(s) or more

3,097,546 VND

1 Piece(s) 6 Day(s) or more

3,321,806 VND

1 Piece(s) 4 Day(s) or more

3,341,872 VND

1 Piece(s) 6 Day(s) or more

4,090,586 VND

1 Piece(s) 6 Day(s) or more

1,814,344 VND

1 Piece(s) 8 Day(s) or more

2,084,834 VND

1 Piece(s) 8 Day(s) or more

2,117,882 VND

1 Piece(s) 6 Day(s) or more

2,431,650 VND

1 Piece(s) 4 Day(s) or more

2,133,227 VND

1 Piece(s) 6 Day(s) or more

2,454,666 VND

1 Piece(s) 6 Day(s) or more

2,546,534 VND

1 Piece(s) 6 Day(s) or more

2,928,957 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1