(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Z-Clamp with Screw Holes

Z-Clamp with Screw Holes
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      782,943VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the clamp is Z-shaped, the position of the tightening nut is lowered and interference is reduced. There are tapped holes for bolts with swivel pads.

 
Part Number
SCGM141
SCGM142
SCGM143
SCGM161
SCGM162
SCGM163
SCGM181
SCGM182
SCGM183
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)

782,943 VND

1 Piece(s) 6 Day(s) or more 903030206713101020121440M1416

963,729 VND

1 Piece(s) 6 Day(s) or more 1103232228416101022122545M1416

1,244,841 VND

1 Piece(s) 6 Day(s) or more 14035352511218101025124055M1416

905,106 VND

1 Piece(s) 11 Day(s) or more 953535237013121223131144M1618

1,172,645 VND

1 Piece(s) 6 Day(s) or more 1153838268716121226132548M1618

1,519,265 VND

1 Piece(s) 4 Day(s) or more 15040402812018121228134555M1618

1,226,546 VND

1 Piece(s) 6 Day(s) or more 1053838257815121226141248M1820

1,644,772 VND

1 Piece(s) 6 Day(s) or more 13040402710018121228142555M1820

2,365,946 VND

1 Piece(s) 4 Day(s) or more 18045453214820121233146065M1820

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material S45C