(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Removal Prevention Waterproof Rubber Cord Connector Body

Removal Prevention Waterproof Rubber Cord Connector Body
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      159,784VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Panasonic Corporation retaining waterproof rubber cord connector body.

 
Part Number
WA6219
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàng

159,784 VND

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Outlet/socket Shape 2P Rated Voltage(V) 125
NEMA standard presence NA Dimension length(mm) 125 Main Body Color Black
Insertion opening type Retainer Protection function Waterproof Number of outlet openings(Opening) 2
Wiring terminal Crimp Applicable Wire(mm²) 1.25/2 JAN Code 4902710632631
Compatible Cable Outer Diameter ø9.6 to ø12 Outer Diameter of the Main Body ø34