(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Han, industrial connector, insert, contact, accessory.
Part Number |
---|
09-14-009-3001 |
09-14-009-3101 |
09-21-040-4601 |
09140123002 |
09140123101 |
09140123102 |
09140423001 |
09210253111 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Allowable Current (A) | Allowable Voltage (V) | Specifications | Material | Surface Treatment | Color | Rated surge voltage (kV) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Contact Resistance (mΩ) | Operating Temperature Range (°C) | Mating Cycles | Tightening Torque (Nm) | Specification 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
747,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | 5 | 30(UL) / 50 | D-sub module, crimp, male | Polycarbonate / zinc die-cast (insert) | - | RAL 7032 (Pebble Gray) (insert) | 0.8 | 0.08 to 0.52 | - | - | -40 to +125 | ≥500 | - | EN 60664-1, IEC 61984; certification: DNV GL | ||
747,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Female (socket) | 5 | 30(UL) / 50 | D-sub module, crimp, female | Polycarbonate / zinc die-cast (insert) | - | RAL 7032 (Pebble Gray) (insert) | 0.8 | 0.08 to 0.52 | - | - | -40 to +125 | ≥500 | - | EN 60664-1, IEC 61984; certification: DNV GL | ||
5,125,689 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | 10 | 600(UL) | Han D, 40, pos., M, insert, term., block, left | Polycarbonate (insert) / copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 4 | 0.2 to 2.5 | - | ≤4 | -40 to +85 | ≥500 | 0.5 | EN 60664-1, IEC 61984; certification: DNV GL | ||
199,250 VND | 1 Piece(s) | 4 Day(s) or more | - | Male (plug) | 10 | 600(UL) | Han DD, module, crimp, male | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | 0.14 to 2.5 | - | - | -40 to +125 | ≥500, ≥ 10000 (Other HMC parts) | - | EN 60664-1, IEC 61984; certification: DNV GL | ||
157,250 VND | 1 Piece(s) | 4 Day(s) or more | - | - | 10 | 600(UL) | Han, MODULAR, DD-MODUL (F) | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | 0.14 to 2.5 | - | - | -40 to +125 | ≥500, ≥ 10000 (Other HMC parts) | - | EN 60664-1, IEC 61984; certification: DNV GL | ||
199,250 VND | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 10 | 600(UL) | Han DD, module, crimp, female | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | 0.14 to 2.5 | - | - | -40 to +125 | ≥500, ≥ 10000 (Other HMC parts) | - | EN 60664-1, IEC 61984; certification: DNV GL | ||
583,000 VND | 1 Piece(s) | 4 Day(s) or more | - | Male (plug) | 10 | 150 / 250(UL) | Han DD Quad, module, male | LCP (insert) | - | - | 2.5 | 0.14 to 2.5 | 26 to 14 | - | -40 to +125 | ≥500 | - | - | ||
1,002,500 VND | 1 Piece(s) | 4 Day(s) or more | - | - | 10 | 600(UL/CSA) | Han D, 25, pos., F, "Z," insert, crimp | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 4 | 0.14 to 2.5 | - | - | -40 to +125 | ≥500 | - | EN 60664-1, IEC 61984, EN 175301-801; certification: DNV GL |
Loading...Tải…
Representative Standard | UL / CSA | Insulation Resistance(Ω) | ≥ 10 to the power of 10 | Flame Retardancy | UL 94V-0 |
---|---|---|---|---|---|
Pollution Degree | 3 | Type | Insert |