(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, Module/Insert, 10 A

Han, Industrial Connector, Module/Insert, 10 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      160,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Han, industrial connector, module/insert, 10 A.

 
Part Number
09-16-072-3111
09140123001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Allowable Voltage
(V)
Specifications Mating Cycles

818,000 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)600(UL/CSA)Han DD, 72, pos., F, insert, crimp, 73-144≥500

160,250 VND

1 Piece(s) 4 Day(s) or more -Male (plug)600(UL)Han DD, module, crimp, male≥500/≥10000 (Other HMC parts)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Allowable Current(A) 10 Representative Standard UL / CSA Material Polycarbonate (insert)
Color RAL 7032 (Pebble Gray) (insert) Rated surge voltage(kV) 4 Conductor Cross-Sectional Area(mm2) 0.14 to 2.5
Insulation Resistance(Ω) ≥ 10 to the power of 10 Operating Temperature Range(°C) -40 to +125 Flame Retardancy UL 94V-0
Pollution Degree 3 Remark EN 60664-1, IEC 61984, certification: DNV GL