(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mirac Hanger

Mirac Hanger
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,550VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ 30 mm height type with holes for attaching light fixtures, cables, etc. (combination with shaped steel fittings [SGM])
・ It has been cut to a length of 100 mm to 600 mm, which is frequently used, so it is easy to use and does not require any effort

 
Part Number
M-10A
M-10AK
M-10AM
M-10AS
M-15A
M-15AK
M-15AM
M-15AS
M-20A
M-20AK
M-20AM
M-20AS
M-25A
M-25AM
M-25AS
M-30A
M-30AM
M-30AS
M-40A
M-40AM
M-40AS
M-50A
M-50AM
M-50AS
M-60A
M-60AM
M-60AS
M-C
M-CK
M-CM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Plating, coating Dimension L

66,575 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating100

153,982 VND

1 Piece(s) 9 Day(s) -Black100

153,982 VND

1 Piece(s) 9 Day(s) -Milky white100

137,940 VND

1 Piece(s) 9 Day(s) -Stainless steel100

93,877 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating150

202,045 VND

1 Piece(s) 9 Day(s) -Black150

202,045 VND

1 Piece(s) 9 Day(s) -Milky white150

181,170 VND

1 Piece(s) 9 Day(s) -Stainless steel150

118,147 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating200

272,982 VND

1 Piece(s) 9 Day(s) -Black200

272,982 VND

1 Piece(s) 9 Day(s) -Milky white200

237,218 VND

1 Piece(s) 9 Day(s) -Stainless steel200

156,937 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating250

312,535 VND

1 Piece(s) 7 Day(s) or more -Milky white250

300,963 VND

1 Piece(s) 9 Day(s) -Stainless steel250

174,033 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating300

376,065 VND

1 Piece(s) 9 Day(s) -Milky white300

352,184 VND

1 Piece(s) 9 Day(s) -Stainless steel300

227,863 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating400

470,994 VND

1 Piece(s) 9 Day(s) -Milky white400

451,883 VND

1 Piece(s) 9 Day(s) -Stainless steel400

273,323 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating500

565,923 VND

1 Piece(s) 9 Day(s) -Milky white500

563,631 VND

1 Piece(s) 9 Day(s) -Stainless steel500

342,272 VND

1 Piece(s) 9 Day(s) -Highly corrosion-resistant plating600

692,495 VND

1 Piece(s) 9 Day(s) -Milky white600

565,923 VND

1 Piece(s) 9 Day(s) -Stainless steel600

13,144 VND

1 Piece(s) 9 Day(s) Gray--

11,550 VND

1 Piece(s) 9 Day(s) Black--

11,550 VND

1 Piece(s) 9 Day(s) Milky white--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bar