(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Free Mounting Plate

Free Mounting Plate

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      57,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A plastic resin mounting plate with the feel of a wooden board. Equipment such as circuit breakers, switches, energy meter boxes and instrument boxes can be mounted in any position.
· Band through-holes are provided for securing onto fixtures such as poles using stainless steel bands.

 
Part Number
BPF-0808G
BPF-0808J
BPF-0808M
BPF-1212G
BPF-1212J
BPF-1212M
BPF-1214G
BPF-1214J
BPF-1214M
BPF-1717G
BPF-1717J
BPF-1717M
BPF-1719G
BPF-1719M
BPF-2020G
BPF-2020J
BPF-2020M
BPF-2025DG
BPF-2025G
BPF-2025J
BPF-2025LB
BPF-2025M
BPF-2131DG
BPF-2131G
BPF-2131J
BPF-2131LB
BPF-2131M
BPF-2135DG
BPF-2135G
BPF-2135J
BPF-2135LB
BPF-2135M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMesh, vertical Thickness
(mm)
Mesh, horizontal Color Type

57,015 VND

1 Piece(s) 9 Day(s) 761076GraySquare

57,015 VND

1 Piece(s) 9 Day(s) 761076BeigeSquare

57,015 VND

1 Piece(s) 9 Day(s) 761076Milky whiteSquare

123,935 VND

1 Piece(s) 9 Day(s) 12015120GraySquare

123,935 VND

1 Piece(s) 9 Day(s) 12015120BeigeSquare

123,935 VND

1 Piece(s) 9 Day(s) 12015120Milky whiteSquare

139,158 VND

1 Piece(s) 9 Day(s) 12015140GrayHorizontal length

139,158 VND

1 Piece(s) 9 Day(s) 12015140BeigeHorizontal length

139,158 VND

1 Piece(s) 9 Day(s) 12015140Milky whiteHorizontal length

195,210 VND

1 Piece(s) 9 Day(s) 17015170GraySquare

195,210 VND

1 Piece(s) 9 Day(s) 17015170BeigeSquare

195,210 VND

1 Piece(s) 9 Day(s) 17015170Milky whiteSquare

207,596 VND

1 Piece(s) 9 Day(s) 17015190GrayHorizontal length

207,596 VND

1 Piece(s) 9 Day(s) 17015190Milky whiteHorizontal length

299,750 VND

1 Piece(s) 9 Day(s) 20025200GraySquare

299,750 VND

1 Piece(s) 9 Day(s) 20025200BeigeSquare

299,750 VND

1 Piece(s) 9 Day(s) 20025200Milky whiteSquare

371,927 VND

1 Piece(s) 9 Day(s) 20025250Dark grayHorizontal length

371,927 VND

1 Piece(s) 9 Day(s) 20025250GrayHorizontal length

371,927 VND

1 Piece(s) 9 Day(s) 20025250BeigeHorizontal length

371,927 VND

1 Piece(s) 9 Day(s) 20025250Light brownHorizontal length

371,927 VND

1 Piece(s) 9 Day(s) 20025250Milky whiteHorizontal length

542,035 VND

1 Piece(s) 9 Day(s) 21515310Dark grayHorizontal length

542,035 VND

1 Piece(s) 9 Day(s) 21515310GrayHorizontal length

542,035 VND

1 Piece(s) 9 Day(s) 21515310BeigeHorizontal length

542,035 VND

1 Piece(s) 9 Day(s) 21515310Light brownHorizontal length

542,035 VND

1 Piece(s) 9 Day(s) 21515310Milky whiteHorizontal length

574,415 VND

1 Piece(s) 9 Day(s) 21515355Dark grayHorizontal length

574,415 VND

1 Piece(s) 9 Day(s) 21515355GrayHorizontal length

574,415 VND

1 Piece(s) 9 Day(s) 21515355BeigeHorizontal length

574,415 VND

1 Piece(s) 9 Day(s) 21515355Light brownHorizontal length

563,489 VND

1 Piece(s) 9 Day(s) 21515355Milky whiteHorizontal length

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mounting Plate