(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bell Mouth For MIRALEX F (Screw-In Type)

Bell Mouth For MIRALEX F (Screw-In Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      72,887VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardancy material is Used to prevent external damage when the cable is pulled in, and to finish the external appearance. With stop ring

 
Part Number
FEB-20N
FEB-30N
FEB-40N
FEB-50N
FEB-65N
FEB-80N
FEB-100N
FEB-125N
FEB-150N
FEB-200N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter

72,887 VND

1 Piece(s) 9 Day(s) MIRALEX F20

92,968 VND

1 Piece(s) 9 Day(s) MIRALEX F30

113,049 VND

1 Piece(s) 9 Day(s) MIRALEX F 40

140,798 VND

1 Piece(s) 9 Day(s) MIRALEX F50

184,611 VND

1 Piece(s) 9 Day(s) MIRALEX F65

208,343 VND

1 Piece(s) 9 Day(s) MIRALEX F80

284,287 VND

1 Piece(s) 9 Day(s) MIRALEX F100

500,280 VND

1 Piece(s) 9 Day(s) MIRALEX F125

599,610 VND

1 Piece(s) 9 Day(s) MIRALEX F150

828,300 VND

1 Piece(s) 9 Day(s) MIRALEX F200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Material Resin