(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pest Repellent Ranger N (Foam Type)

Pest Repellent Ranger N (Foam Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,642,234VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clearance filling heat insulation material with rodent repellent added to the aerosol type hard urethane foam. Designed to fill the possible entrance for rodents easily and quickly.
· Aerosol type can be used easily by anyone. Discharged urethane foam expands to effortlessly fill in the space of any complicated shape.
· Excellent adhesiveness that can attach securely to various building materials.
· Discharged foam in the air reacts with the moisture in the concrete to double in size, requiring only half the volume of the space to fill.

 
Part Number
MMH-NSP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,642,234 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Other Quantity(ml) 395