(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Ø30 Recessed Selector Switch-NF Series (Part Number)

Ø30 Recessed Selector Switch-NF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      408,322VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・KC Electrical Appliances Safety Certification
・CE Certified
・Realizing high-quality through aluminum front guard
・Minimizing outside interference by less than 2mm of protrusion height when attaching panels
・Product certified by China Compulsory Certification(CCC)

 
Part Number
NF30-S21CB1
NF30-S21CB2
NF30-S21CG1
NF30-S21CG2
NF30-S21CO1
NF30-S21CO2
NF30-S21CR1
NF30-S21CR2
NF30-S21CW1
NF30-S21CW2
NF30-S21CY1
NF30-S21CY2
NF30-S22CB1
NF30-S22CB2
NF30-S22CG1
NF30-S22CG2
NF30-S22CO1
NF30-S22CO2
NF30-S22CR1
NF30-S22CR2
NF30-S22CW1
NF30-S22CW2
NF30-S22CY1
NF30-S22CY2
NF30-S23CB1
NF30-S23CB2
NF30-S23CG1
NF30-S23CG2
NF30-S23CO1
NF30-S23CO2
NF30-S23CR1
NF30-S23CR2
NF30-S23CW1
NF30-S23CW2
NF30-S23CY1
NF30-S23CY2
NF30-S31CB1
NF30-S31CB2
NF30-S31CG1
NF30-S31CG2
NF30-S31CO1
NF30-S31CO2
NF30-S31CR1
NF30-S31CR2
NF30-S31CW1
NF30-S31CW2
NF30-S31CY1
NF30-S31CY2
NF30-S32CB1
NF30-S32CB2
NF30-S32CG1
NF30-S32CG2
NF30-S32CO1
NF30-S32CO2
NF30-S32CR1
NF30-S32CR2
NF30-S32CW1
NF30-S32CW2
NF30-S32CY1
NF30-S32CY2
NF30-S33CB1
NF30-S33CB2
NF30-S33CG1
NF30-S33CG2
NF30-S33CO1
NF30-S33CO2
NF30-S33CR1
NF30-S33CR2
NF30-S33CW1
NF30-S33CW2
NF30-S33CY1
NF30-S33CY2
NF30-SA21CB1
NF30-SA21CB2
NF30-SA21CG1
NF30-SA21CG2
NF30-SA21CO1
NF30-SA21CO2
NF30-SA21CR1
NF30-SA21CR2
NF30-SA21CW1
NF30-SA21CW2
NF30-SA21CY1
NF30-SA21CY2
NF30-SA22CB1
NF30-SA22CB2
NF30-SA22CG1
NF30-SA22CG2
NF30-SA22CO1
NF30-SA22CO2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Actuator Power Supply Voltage Color

519,943 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCBlue

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCOrange

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCRed

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCRed

440,373 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCWhite

780,946 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCWhite

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual6VDCYellow

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual6VDCYellow

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCBlue

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCRed

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCWhite

519,943 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCWhite

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual12VDCYellow

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual12VDCYellow

519,943 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCBlue

780,946 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCBlue

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCOrange

408,322 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCRed

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCWhite

519,943 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCWhite

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Manual24VDCYellow

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Manual24VDCYellow

440,373 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCBlue

519,943 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCBlue

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCRed

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCRed

440,373 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCWhite

440,373 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCWhite

454,308 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual6VDCYellow

408,322 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual6VDCYellow

440,373 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCBlue

440,373 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCBlue

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCRed

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCRed

440,373 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCWhite

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCWhite

715,309 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual12VDCYellow

715,309 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual12VDCYellow

519,943 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCBlue

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCBlue

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCGreen

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCRed

454,308 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCRed

780,946 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCWhite

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCWhite

780,946 VND

1 Piece(s) 9 Day(s) 1a33 Stage Manual24VDCYellow

780,946 VND

1 Piece(s) 9 Day(s) 2a33 Stage Manual24VDCYellow

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCBlue

780,946 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCBlue

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCGreen

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCOrange

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCRed

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCRed

519,943 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCWhite

519,943 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCWhite

454,308 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto6VDCYellow

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto6VDCYellow

780,946 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto12VDCBlue

780,946 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto12VDCBlue

715,309 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto12VDCGreen

715,309 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto12VDCGreen

408,322 VND

1 Piece(s) 9 Day(s) 1a22 Stage Auto12VDCOrange

454,308 VND

1 Piece(s) 9 Day(s) 2a22 Stage Auto12VDCOrange

Loading...Tải…

Basic InformationThông tin cơ bản

Type Selector Shape Round Mounting Hole Ø30
Illumination Available Terminal shape Screw terminal Representative Standard CE / UL / CUL / CCC
Operating Ambient Temperature(℃) -25-70 Operating Ambient Humidity(% RH) 45-5 Protective Structure(IP) IP40