(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KM-N1 Compact Power Monitor Split-Type Transformer (CT)

KM-N1 Compact Power Monitor Split-Type Transformer (CT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,037,048VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Split-type current transformer (CT) for compact electric energy monitor KM-N1. ·Width 22.5 mm, depth 56 mm to fit in a narrow space inside a panel ·A maximum of 4 circuits (single-phase two-wire system) can be measured with 1 unit. ·Installation is easy with connector attachment/removal for voltage wiring and connector connection for CT wiring ·Employs a white LCD display that makes it easy to see measured values and set values

Related products

Split-Type Transformer (CT) For KM-N1 Compact Power Monitor: related image

Cable For KM-N1 Compact Power Monitor Split-Transformer (CT)

Split-type transformer (CT) for KM-N1 Compact Power Monitor

Split-Type Transformer (CT) For KM-N1 Compact Power Monitor: related image

Compact Power Monitor KM-N1

Ultra-compact high-precision power monitor that measures up to 4 circuits

Part Number
KM-NCT-5A/50A
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàng

1,037,048 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rated Primary Current(A) 5/50 Mounting Split-type Type Split-type transformer (CT)