(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Combination Coupling PF Pipe ⇔ VE Pipe

Combination Coupling PF Pipe ⇔ VE Pipe

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Combination Coupling PF Pipe ⇔ VE Pipe
  • Combination Coupling PF Pipe ⇔ VE Pipe
  • Combination Coupling PF Pipe ⇔ VE Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      22,440VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mirai Industry resin pipe options Combination Coupling PF pipe ⇔ VE pipe

Part Number
FPVE-16
FPVE-16K
FPVE-16M
FPVE-22
FPVE-22K
FPVE-22M
FPVE-28
FPVE-28K
FPVE-28M
FPVE-36
FPVE-36K
FPVE-36M
FPVE-42
FPVE-54
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Compatible Pipe Diameter Length
(mm)
Color Standard

22,440 VND

1 Piece(s) 9 Day(s) BeigePF pipe 16 ⇔ VE 1663BeigeJIS C8412, PSE

22,440 VND

1 Piece(s) 9 Day(s) BlackPF pipe 16 ⇔ VE 1663BlackJIS C8412, PSE

22,440 VND

1 Piece(s) 9 Day(s) Milky WhitePF pipe 16 ⇔ VE 1663Milky whiteJIS C8412, PSE

28,050 VND

1 Piece(s) 9 Day(s) BeigePF pipe 22 ⇔ VE 2279.5BeigeJIS C8412, PSE

28,050 VND

1 Piece(s) 9 Day(s) BlackPF pipe 22 ⇔ VE 2279.5BlackJIS C8412, PSE

28,050 VND

1 Piece(s) 9 Day(s) Milky WhitePF pipe 22 ⇔ VE 2279.5Milky whiteJIS C8412, PSE

51,810 VND

1 Piece(s) 9 Day(s) BeigePF pipe 28 ⇔ VE 28101.5BeigeJIS C8412, PSE

51,810 VND

1 Piece(s) 9 Day(s) BlackPF pipe 28 ⇔ VE 28101.5BlackJIS C8412, PSE

51,810 VND

1 Piece(s) 9 Day(s) Milky WhitePF pipe 28 ⇔ VE 28101.5Milky whiteJIS C8412, PSE

119,250 VND

1 Piece(s) 9 Day(s) BeigePF pipe 36 ⇔ VE 36104BeigeJIS C8412, PSE

119,250 VND

1 Piece(s) 9 Day(s) BlackPF pipe 36 ⇔ VE 36104BlackJIS C8412, PSE

119,250 VND

1 Piece(s) 9 Day(s) Milky WhitePF pipe 36 ⇔ VE 36104Milky whiteJIS C8412, PSE

147,389 VND

1 Piece(s) 9 Day(s) BeigePF pipe 42 ⇔ VE 42122BeigeJIS C8412, PSE

226,000 VND

1 Piece(s) 9 Day(s) BeigePF pipe 54 ⇔ VE 54147BeigePSE

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin