(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Use as a component for ventilation systems found on operation/control panels, switchboards, cubicles etc.
[Features]
· Using a ventilation louver means that there is no need to punch ventilation holes in panels as before, thereby helping make much more efficient use of space.
Extremely easy to mount. Simply insert the ventilation louver from the front into the panel holes and then screw in the holding frame from the back.
Available in different specifications for use in different applications. Select one or more accessories (blow-in protection cover, insect screen, dustproof filter etc.) depending on the intended application.
Use the blow-in protection cover (structured so that blown-in rainwater flows back out) for outdoor use (IPX2).
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS |
---|---|---|---|---|---|
4,179,165 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
3,629,355 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
4,529,768 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
3,653,258 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
4,529,768 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
7,852,530 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
5,007,863 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
8,035,796 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
5,007,863 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
8,035,796 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
4,386,336 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
4,171,195 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
4,705,068 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
4,171,195 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
4,728,973 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
5,167,226 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
8,274,848 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
5,685,163 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
8,426,243 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
5,685,163 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
8,426,243 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
1,103,416 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
1,501,830 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
1,501,830 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
2,218,973 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
2,577,543 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
2,577,543 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
1,149,046 VND | 1 Piece(s) | 4 Day(s) or more | 10 | ||
1,501,830 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
1,501,830 VND | 1 Piece(s) | 4 Day(s) or more | 10 | ||
4,688,811 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
2,617,385 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ||
2,617,385 VND | 1 Piece(s) | 7 Day(s) or more | 10 |