(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Motion Controller Safety Signal Unit

Motion Controller Safety Signal Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,430,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A motion controller safety signal unit.

 
Part Number
Q173DSXY
Q173PCIECBL05M
Q173SCCF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Control Axis Single Control Unit Number of Control Axis
(Axis)
Specifications Features Classification

30,880,000 VND

1 Piece(s) Quote ---Input 20 points (2 systems)$Output 12 points (2 systems)-Safety signal unit

8,430,000 VND

1 Piece(s) Quote ---Q24DHC CPU-V / Q173SCCF0.5 mPCI Express cable

52,680,000 VND

1 Piece(s) Quote 20mm/s / r/min20SSCNETⅢ/H-compatible-C language controller interface unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Representative Standard CE / UL / CUL / Other